Link-Belt FX3S224FF Flange Blocks Ball Bearings - FX3S224FF
Part #:10416684
Catalog #:FX3S224FF
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Length Through Bore (in): | 1.656 in | Overall Height (in): | 1.813 in |
| Bolt Size (in): | 1/2 in | Overall Width (in): | 4.13 in |
| Foot Height (in): | 0.56 in | Bore Diameter (in): | 1.5 in |
| Overall Length (in): | 6.75 in | Bolt Spacing (in): | 5.6363 in |
Technical Specifications
| Housing Style: | Flange Block | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Rolling Element: | Ball Bearing |
| Housing Color: | Black | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Flingers Only | Housing Type: | Flange, Two Bolt |
| Bore Shape: | Straight | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Setscrew Torque (in-lbs): | 165-185 in/lbs |
| Ability to Relubricate: | Yes | Housing Coating: | Powder Coated |
| Vibration Frequency Roller Spin: | 0.0367 cps | End Cap Available: | No |
| Vibration Frequency Fundamental Train: | 0.0065 cps | Radial Clearance: | C3 STANDARD |
| Housing Material: | Cast Iron | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Size Code: | 208 | Lube Fill Percent: | 50% GREASE FILL |
| Max Operating Temperature (F): | 225 °F | Max Operating Temperature (C): | 107 °C |
| Bearing Type: | Intermediate Duty | Vibration Frequency Outer Ring Defect: | 0.0588 cps |
| Static Load Rating (lb): | 4,460 lb | Insert: | SG224FFLPA |
| Maximum Speed (RPM): | 7500 rpm | Fixed vs. Expansion: | Fixed |
| Bearing Insert Material: | 52100 Bearing Steel | Shaft Locking Type: | Set Screw |
| Dynamic Load Rating (lb): | 7,330 lb | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Inner Ring Outside Diameter (in): | 2.083 in | Grease Fitting Thread Size: | 1/8 NPT |
| Cage Type: | Ball Riding Retainer | Lubricant: | Lithium Complex NLGI 2 Grease |
| Vibration Frequency Inner Ring Defect: | 0.0912 cps |
General Specifications
| UPC: | 662864716307 | Weight: | 3.50 LB |
| Packaged Length: | 5.75 IN | Packaged Width: | 5.75 IN |
| Packaged Height: | 2.25 IN | HTC: | 84833080 |

