Link-Belt FX3S224HFF Flange Blocks Ball Bearings - FX3S224HFF
Part #:10413678
Catalog #:FX3S224HFF
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Foot Height (in): | 0.56 in | Overall Width (in): | 4.13 in |
| Overall Length (in): | 6.75 in | Bore Diameter (in): | 1.5 in |
| Overall Height (in): | 1.813 in | Length Through Bore (in): | 1.656 in |
| Bolt Size (in): | 1/2 in | Bolt Spacing (in): | 5.6363 in |
Technical Specifications
| Housing Type: | Flange, Two Bolt | Bore Shape: | Straight |
| Seal Type: | Flingers Only | Housing Color: | Black |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Housing Style: | Flange Block | Rolling Element: | Ball Bearing |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Cage Material: | Molded fiber glass reinforced nylon | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 165-185 in/lbs | Housing Coating: | Powder Coated |
| Housing Material: | Cast Iron | Bearing Type: | Intermediate Duty |
| Max Operating Temperature (F): | 225 °F | Maximum Speed (RPM): | 7500 rpm |
| Lubricant: | MOBIL VELOCITE #10 OIL | Shaft Locking Type: | Set Screw |
| Bearing Insert Material: | 52100 Bearing Steel | Insert: | SG224HFFLPA |
| Size Code: | 208 | Fixed vs. Expansion: | Fixed |
| Vibration Frequency Roller Spin: | 0.0367 cps | Static Load Rating (lb): | 4,460 lb |
| Vibration Frequency Outer Ring Defect: | 0.0588 cps | Radial Clearance: | C3 STANDARD |
| End Cap Available: | No | Vibration Frequency Inner Ring Defect: | 0.0912 cps |
| Max Operating Temperature (C): | 107 °C | Vibration Frequency Fundamental Train: | 0.0065 cps |
| Cage Type: | Ball Riding Retainer | Dynamic Load Rating (lb): | 7,330 lb |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Grease Fitting Thread Size: | 1/8 NPT | Lube Fill Percent: | 10% OIL FILL |
| Inner Ring Outside Diameter (in): | 2.083 in |
General Specifications
| UPC: | 662864716314 | Weight: | 3.50 LB |
| Packaged Length: | 5.75 IN | Packaged Width: | 5.75 IN |
| Packaged Height: | 2.25 IN | HTC: | 84833080 |

