Link-Belt FX3S228E1 Flange Blocks Ball Bearings - FX3S228E1
Part #:10422720
Catalog #:FX3S228E1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Foot Height (in): | 0.56 in | Overall Height (in): | 1.906 in |
| Length Through Bore (in): | 1.766 in | Overall Length (in): | 7.06 in |
| Bore Diameter (in): | 1.75 in | Overall Width (in): | 4.38 in |
| Bolt Size (in): | 9/16 in | Bolt Spacing (in): | 5.8438 in |
Technical Specifications
| Housing Construction: | One Piece | Misalignment Type: | Static Only |
| Bore Shape: | Straight | Seal Type: | Viton Single Lip Contact Seal |
| Housing Color: | Black | Housing Type: | Flange, Two Bolt |
| Housing Style: | Flange Block | Pilot Configuration: | No Pilot |
| Cage Material: | Steel | Outer Ring Land Profile: | Standard |
| Rolling Element: | Ball Bearing | Setscrew Torque (in-lbs): | 165-185 in/lbs |
| Ability to Relubricate: | Yes | Vibration Frequency Fundamental Train: | 0.0065 cps |
| Static Load Rating (lb): | 4,590 lb | Maximum Speed (RPM): | 4000 rpm |
| Dynamic Load Rating (lb): | 7,370 lb | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Lubricant: | ALMASOL 1250 HI-TEMP | Vibration Frequency Outer Ring Defect: | 0.0592 cps |
| Bearing Insert Material: | 52100 Bearing Steel | Bearing Type: | Intermediate Duty |
| Radial Clearance: | C5 INCREASED | Max Operating Temperature (F): | 400 °F |
| Housing Material: | Cast Iron | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Max Operating Temperature (C): | 204 °C | Cage Type: | Ball Riding Retainer |
| Housing Coating: | Powder Coated | Vibration Frequency Roller Spin: | 0.0377 cps |
| Insert: | SG228E1LPA | Size Code: | 209 |
| Inner Ring Outside Diameter (in): | 2.281 in | Shaft Locking Type: | Set Screw |
| Vibration Frequency Inner Ring Defect: | 0.0908 cps | Fixed vs. Expansion: | Fixed |
| End Cap Available: | No | Grease Fitting Thread Size: | 1/8 NPT |
General Specifications
| UPC: | 662864725354 | Weight: | 3.80 LB |
| HTC: | 84833080 |

