Link-Belt FX3S229E Flange Blocks Ball Bearings - FX3S229E
Part #:10409168
Catalog #:FX3S229E
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Length Through Bore (in): | 1.766 in | Overall Length (in): | 7.06 in |
| Foot Height (in): | 0.63 in | Bolt Size (in): | 9/16 in |
| Overall Width (in): | 4.38 in | Overall Height (in): | 1.906 in |
| Bore Diameter (in): | 1.8125 in | Bolt Spacing (in): | 5.8438 in |
Technical Specifications
| Cage Material: | Molded fiber glass reinforced nylon | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Housing Construction: | One Piece |
| Rolling Element: | Ball Bearing | Housing Style: | Flange Block |
| Seal Type: | Single Lip Contact Seal | Pilot Configuration: | No Pilot |
| Housing Color: | Black | Housing Type: | Flange, Two Bolt |
| Bore Shape: | Straight | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 165-185 in/lbs | Maximum Speed (RPM): | 4000 rpm |
| Max Operating Temperature (C): | 107 °C | Vibration Frequency Outer Ring Defect: | 0.0592 cps |
| Vibration Frequency Roller Spin: | 0.0377 cps | Inner Ring Outside Diameter (in): | 2.281 in |
| Dynamic Load Rating (lb): | 7,370 lb | Lubricant: | Lithium Complex NLGI 2 Grease |
| Bearing Insert Material: | 52100 Bearing Steel | Fixed vs. Expansion: | Fixed |
| Bearing Type: | Intermediate Duty | Shaft Locking Type: | Set Screw |
| Insert: | SG229ELPA | Housing Material: | Cast Iron |
| Vibration Frequency Inner Ring Defect: | 0.0908 cps | Cage Type: | Ball Riding Retainer |
| Static Load Rating (lb): | 4,590 lb | Housing Coating: | Powder Coated |
| Vibration Frequency Fundamental Train: | 0.0065 cps | Max Operating Temperature (F): | 225 °F |
| End Cap Available: | No | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Size Code: | 209 | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Grease Fitting Thread Size: | 1/8 NPT | Radial Clearance: | C3 STANDARD |
General Specifications
| UPC: | 662864716345 | Weight: | 3.70 LB |
| Packaged Length: | 5.75 IN | Packaged Width: | 5.75 IN |
| Packaged Height: | 2.25 IN | HTC: | 8483204040 |
| Country of Origin: | Mexico |

