Link-Belt FX3S2E20E1 Flange Blocks Ball Bearings - FX3S2E20E1
Part #:10441044
Catalog #:FX3S2E20E1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 5.56 in | Foot Height (in): | 0.53 in |
| Bore Diameter (in): | 1.25 in | Overall Height (in): | 1.5 in |
| Bolt Size (in): | 7/16 in | Length Through Bore (in): | 1.35 in |
| Overall Width (in): | 3.19 in | Bolt Spacing (in): | 4.596 in |
Technical Specifications
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Bore Shape: | Straight | Seal Type: | Viton Single Lip Contact Seal |
| Housing Color: | Black | Housing Type: | Flange, Two Bolt |
| Pilot Configuration: | No Pilot | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Housing Style: | Flange Block |
| Cage Material: | Steel | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 165 in/lbs | Grease Fitting Thread Size: | 1/8 NPT |
| Size Code: | 206 | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Housing Coating: | Powder Coated | Bearing Type: | Intermediate Duty |
| Maximum Speed (RPM): | 5600 rpm | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Shaft Locking Type: | Set Screw | Bearing Insert Material: | 52100 Bearing Steel |
| Lubricant: | ALMASOL 1250 HI-TEMP | Max Operating Temperature (C): | 204 °C |
| Dynamic Load Rating (lb): | 4,390 lb | Fixed vs. Expansion: | Fixed |
| Vibration Frequency Roller Spin: | 0.0385 cps | Cage Type: | Ball Riding Retainer |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Housing Material: | Cast Iron |
| Static Load Rating (lb): | 2,530 lb | Radial Clearance: | C5 INCREASED |
| Insert: | SG2E20E1LPA | Max Operating Temperature (F): | 400 °F |
| Inner Ring Outside Diameter (in): | 1.586 in |
General Specifications
| UPC: | 662864716390 | Weight: | 1.80 LB |
| Packaged Length: | 4.75 IN | Packaged Width: | 4.75 IN |
| Packaged Height: | 1.88 IN | HTC: | 84833080 |

