Link-Belt FX3S2E20EZ48 Flange Blocks Ball Bearings - FX3S2E20EZ48
Part #:10412876
Catalog #:FX3S2E20EZ48
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 3.88 in | Bolt Size (in): | 3/8 in |
| Bore Diameter (in): | 1.25 in | Overall Width (in): | 3.19 in |
| Length Through Bore (in): | 1.35 in | Overall Height (in): | 1.125 in |
| Bolt Spacing (in): | 3 in |
Technical Specifications
| Housing Color: | Silver | Seal Type: | Single Lip Contact Seal |
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Type: | Flange, Two Bolt | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Pilot Configuration: | No Pilot | Housing Style: | Flange Block |
| Cage Material: | Molded fiber glass reinforced nylon | Setscrew Torque (in-lbs): | 87-92 in/lbs |
| Ability to Relubricate: | No | Cage Type: | Ball Riding Retainer |
| Vibration Frequency Roller Spin: | 0.0385 cps | Max Operating Temperature (F): | 225 °F |
| Max Operating Temperature (C): | 107 °C | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Static Load Rating (lb): | 2,530 lb | Inner Ring Outside Diameter (in): | 1.586 in |
| Lube Fitting Type: | HOUSING PLUGGED | Housing Material: | Cast Iron |
| Bearing Insert Material: | 52100 Bearing Steel | Bearing Insert Finish: | BLACK OXIDE |
| Radial Clearance: | C3 STANDARD | Bearing Type: | Intermediate Duty |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Fixed vs. Expansion: | Fixed | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Lube Fill Percent: | 100% GREASE FILL | Dynamic Load Rating (lb): | 4,390 lb |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Lubricant: | MOBIL FM222 FOOD GRADE H1 |
| Insert: | SG2E20ELPAK4 | Maximum Speed (RPM): | 5600 rpm |
| Housing Coating: | Nickel Plated | Size Code: | 206 |
| Grease Fitting Thread Size: | 1/8 NPT | Shaft Locking Type: | Set Screw |
General Specifications
| UPC: | 793699252200 | Weight: | 1.00 LB |
| HTC: | 84833080 |

