Link-Belt FX3S2M40E Flange Blocks Ball Bearings - FX3S2M40E
Part #:10407655
Catalog #:FX3S2M40E
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (mm): | M12 mm | Bolt Size (in): | 1/2 in |
| Length Through Bore (in): | 1.656 in | Overall Length (in): | 6.75 in |
| Bore Diameter (mm): | 40 mm | Overall Width (in): | 4.13 in |
| Foot Height (in): | 0.56 in | Overall Height (in): | 1.813 in |
| Bolt Spacing (in): | 5.6363 in |
Technical Specifications
| Housing Type: | Flange, Two Bolt | Bore Shape: | Straight |
| Housing Color: | Black | Pilot Configuration: | No Pilot |
| Misalignment Type: | Static Only | Rolling Element: | Ball Bearing |
| Housing Style: | Flange Block | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal | Outer Ring Land Profile: | Standard |
| Housing Construction: | One Piece | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 165-185 in/lbs | End Cap Available: | No |
| Vibration Frequency Inner Ring Defect: | 0.0912 cps | Insert: | SG2M40ELPA |
| Bearing Type: | Intermediate Duty | Grease Fitting Thread Size: | 1/8 NPT |
| Fixed vs. Expansion: | Fixed | Max Operating Temperature (C): | 107 °C |
| Vibration Frequency Outer Ring Defect: | 0.0588 cps | Lubricant: | Lithium Complex NLGI 2 Grease |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Housing Coating: | Powder Coated |
| Max Operating Temperature (F): | 225 °F | Vibration Frequency Fundamental Train: | 0.0065 cps |
| Shaft Locking Type: | Set Screw | Size Code: | 208 |
| Static Load Rating (lb): | 4,460 lb | Bearing Insert Material: | 52100 Bearing Steel |
| Housing Material: | Cast Iron | Inner Ring Outside Diameter (in): | 2.083 in |
| Radial Clearance: | C3 STANDARD | Cage Type: | Ball Riding Retainer |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Maximum Speed (RPM): | 4500 rpm |
| Dynamic Load Rating (lb): | 7,330 lb | Vibration Frequency Roller Spin: | 0.0367 cps |
General Specifications
| UPC: | 662864717946 | Weight: | 3.40 LB |
| Packaged Length: | 5.75 IN | Packaged Width: | 5.75 IN |
| Packaged Height: | 2.25 IN | HTC: | 84833080 |

