Link-Belt FX3U210NK75 Flange Blocks Ball Bearings - FX3U210NK75
Part #:10419675
Catalog #:FX3U210NK75
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 0.625 in | Length Through Bore (in): | 1.098 in |
| Bolt Size (in): | 3/8 in | Overall Height (in): | 1.25 in |
| Foot Height (in): | 0.5 in | Overall Length (in): | 3.88 in |
| Overall Width (in): | 2.13 in | Bolt Spacing (in): | 3.0000 in |
Technical Specifications
| Seal Type: | Single Lip Contact Seal | Outer Ring Land Profile: | Standard |
| Bore Shape: | Straight | Pilot Configuration: | No Pilot |
| Housing Color: | Silver | Housing Construction: | One Piece |
| Cage Material: | Molded fiber glass reinforced nylon | Housing Style: | Flange Block |
| Rolling Element: | Ball Bearing | Housing Type: | Flange, Two Bolt |
| Misalignment Type: | Static Only | Setscrew Torque (in-lbs): | 33-40 in/lbs |
| Ability to Relubricate: | Yes | Bearing Insert Material: | 52100 Bearing Steel |
| End Cap Available: | No | Grease Fitting Thread Size: | 1/4-28 |
| Vibration Frequency Inner Ring Defect: | 0.0738 cps | Maximum Speed (RPM): | 12000 rpm |
| Inner Ring Outside Diameter (in): | 0.941 in | Fixed vs. Expansion: | Fixed |
| Vibration Frequency Fundamental Train: | 0.0062 cps | Housing Material: | Cast Iron |
| Size Code: | 203 | Max Operating Temperature (F): | 225 °F |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Housing Coating: | Nickel Plated |
| Cage Type: | Ball Riding Retainer | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Shaft Locking Type: | Set Screw | Static Load Rating (lb): | 1,110 lb |
| Lubricant: | Lithium Complex NLGI 2 Grease | Max Operating Temperature (C): | 107 °C |
| Vibration Frequency Roller Spin: | 0.0293 cps | Insert: | UG210NL |
| Bearing Type: | Standard Duty | Vibration Frequency Outer Ring Defect: | 0.0428 cps |
| Dynamic Load Rating (lb): | 2,360 lb | Radial Clearance: | C3 STANDARD |
General Specifications
| UPC: | 662327034160 | Weight: | 1.00 LB |
| Packaged Length: | 4.44 IN | Packaged Width: | 3.06 IN |
| Packaged Height: | 1.50 IN | HTC: | 84833080 |

