Link-Belt FX3U212NC Flange Blocks Ball Bearings - FX3U212NC
Part #:10439531
Catalog #:FX3U212NC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.44 in | Bore Diameter (in): | 0.75 in |
| Foot Height (in): | 0.56 in | Overall Height to End Cap (in): | 2.02 in |
| Overall Height (in): | 1.484 in | Length Through Bore (in): | 1.281 in |
| Overall Length (in): | 4.41 in | Bolt Size (in): | 3/8 in |
| Bolt Spacing (in): | 3.5310 in |
Technical Specifications
| Housing Construction: | One Piece | Pilot Configuration: | No Pilot |
| Housing Style: | Flange Block | Misalignment Type: | Static Only |
| Housing Type: | Flange, Two Bolt | Seal Type: | Single Lip Contact Seal |
| Cage Material: | Molded fiber glass reinforced nylon | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Bore Shape: | Straight |
| Rolling Element: | Ball Bearing | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 87-92 in/lbs | Insert: | UG212NL |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Radial Clearance: | C3 STANDARD |
| Grease Fitting Thread Size: | 1/8 NPT | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Vibration Frequency Inner Ring Defect: | 0.0825 cps | Housing Coating: | Powder Coated |
| Vibration Frequency Outer Ring Defect: | 0.0508 cps | Shaft Locking Type: | Set Screw |
| Inner Ring Outside Diameter (in): | 1.121 in | Cage Type: | Ball Riding Retainer |
| Bearing Type: | Standard Duty | Maximum Speed (RPM): | 10000 rpm |
| Max Operating Temperature (F): | 225 °F | Dynamic Load Rating (lb): | 2,870 lb |
| Max Operating Temperature (C): | 107 °C | Housing Material: | Cast Iron |
| Vibration Frequency Fundamental Train: | 0.0063 cps | Vibration Frequency Roller Spin: | 0.0332 cps |
| End Cap Available: | Yes | Lubricant: | Lithium Complex NLGI 2 Grease |
| End Cap: | Y2126N | Static Load Rating (lb): | 1,480 lb |
| Bearing Insert Material: | 52100 Bearing Steel | Fixed vs. Expansion: | Fixed |
| Size Code: | 204 |
General Specifications
| UPC: | 662327034221 | Weight: | 1.38 LB |
| Packaged Length: | 3.38 IN | Packaged Width: | 7.25 IN |
| Packaged Height: | 1.31 IN | HTC: | 84833080 |

