Link-Belt FX3U214NK99 Flange Blocks Ball Bearings - FX3U214NK99
Part #:10424135
Catalog #:FX3U214NK99
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 0.875 in | Overall Length (in): | 4.89 in |
| Overall Width (in): | 2.69 in | Length Through Bore (in): | 1.363 in |
| Overall Height (in): | 1.551 in | Foot Height (in): | 0.59 in |
| Bolt Size (in): | 7/16 in | Bolt Spacing (in): | 3.8891 in |
Technical Specifications
| Outer Ring Land Profile: | Standard | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Style: | Flange Block | Misalignment Type: | Static Only |
| Rolling Element: | Ball Bearing | Housing Type: | Flange, Two Bolt |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Housing Color: | Black | Bore Shape: | Straight |
| Seal Type: | Single Lip Contact Seal | Ability to Relubricate: | No |
| Setscrew Torque (in-lbs): | 87-92 in/lbs | Insert: | UG214NLK418A |
| Fixed vs. Expansion: | Fixed | Lubricant: | MOBIL MOBILITH SHC100 |
| Size Code: | 205 | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Cage Type: | Ball Riding Retainer |
| Inner Ring Outside Diameter (in): | 1.313 in | Static Load Rating (lb): | 1,760 lb |
| Max Operating Temperature (F): | 225 °F | Vibration Frequency Roller Spin: | 0.0387 cps |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Lube Fill Percent: | 100% GREASE FILL |
| Housing Coating: | Powder Coated | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Shaft Locking Type: | Set Screw | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Dynamic Load Rating (lb): | 3,150 lb | Bearing Type: | Standard Duty |
| End Cap Available: | Yes | Max Operating Temperature (C): | 107 °C |
| Lube Fitting Type: | HOUSING PLUGGED | Maximum Speed (RPM): | 9600 rpm |
| Radial Clearance: | C3 STANDARD | Bearing Insert Material: | 52100 Bearing Steel |
| Grease Fitting Thread Size: | 1/8 NPT | Housing Material: | Cast Iron |
| End Cap: | Y2166N |
General Specifications
| UPC: | 793699753967 | Weight: | 1.50 LB |
| Packaged Length: | 5.63 IN | Packaged Width: | 3.19 IN |
| Packaged Height: | 1.81 IN | HTC: | 84833080 |

