Link-Belt FX3U215N Flange Blocks Ball Bearings - FX3U215N
Part #:10413681
Catalog #:FX3U215N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 7/16 in | Length Through Bore (in): | 1.363 in |
| Overall Width (in): | 2.69 in | Bore Diameter (in): | 0.9375 in |
| Overall Height (in): | 1.551 in | Foot Height (in): | 0.59 in |
| Overall Length (in): | 4.89 in | Bolt Spacing (in): | 3.8891 in |
Technical Specifications
| Housing Style: | Flange Block | Outer Ring Land Profile: | Standard |
| Seal Type: | Single Lip Contact Seal | Rolling Element: | Ball Bearing |
| Cage Material: | Molded fiber glass reinforced nylon | Pilot Configuration: | No Pilot |
| Misalignment Type: | Static Only | Bore Shape: | Straight |
| Housing Color: | Black | Housing Type: | Flange, Two Bolt |
| Housing Construction: | One Piece | Setscrew Torque (in-lbs): | 87-92 in/lbs |
| Ability to Relubricate: | Yes | Static Load Rating (lb): | 1,760 lb |
| Size Code: | 205 | Shaft Locking Type: | Set Screw |
| Fixed vs. Expansion: | Fixed | Lubricant: | Lithium Complex NLGI 2 Grease |
| Grease Fitting Thread Size: | 1/8 NPT | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Max Operating Temperature (C): | 107 °C | Cage Type: | Ball Riding Retainer |
| Vibration Frequency Roller Spin: | 0.0387 cps | Maximum Speed (RPM): | 9600 rpm |
| Insert: | UG215NL | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Max Operating Temperature (F): | 225 °F | End Cap: | Y2166N |
| Inner Ring Outside Diameter (in): | 1.313 in | Bearing Type: | Standard Duty |
| Housing Material: | Cast Iron | Housing Coating: | Powder Coated |
| Radial Clearance: | C3 STANDARD | Bearing Insert Material: | 52100 Bearing Steel |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | End Cap Available: | Yes |
| Dynamic Load Rating (lb): | 3,150 lb |
General Specifications
| UPC: | 662327034283 | Weight: | 1.50 LB |
| Packaged Length: | 5.63 IN | Packaged Width: | 3.19 IN |
| Packaged Height: | 1.81 IN | HTC: | 84833080 |

