Link-Belt FX3U215NK75 Flange Blocks Ball Bearings - FX3U215NK75
Part #:10413682
Catalog #:FX3U215NK75
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Foot Height (in): | 0.59 in | Overall Width (in): | 2.69 in |
| Bore Diameter (in): | 0.9375 in | Overall Length (in): | 4.89 in |
| Length Through Bore (in): | 1.363 in | Bolt Size (in): | 7/16 in |
| Overall Height (in): | 1.551 in | Bolt Spacing (in): | 3.8891 in |
Technical Specifications
| Housing Style: | Flange Block | Outer Ring Land Profile: | Standard |
| Housing Construction: | One Piece | Pilot Configuration: | No Pilot |
| Housing Color: | Silver | Bore Shape: | Straight |
| Rolling Element: | Ball Bearing | Misalignment Type: | Static Only |
| Cage Material: | Molded fiber glass reinforced nylon | Housing Type: | Flange, Two Bolt |
| Seal Type: | Single Lip Contact Seal | Setscrew Torque (in-lbs): | 87-92 in/lbs |
| Ability to Relubricate: | Yes | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Size Code: | 205 | Housing Material: | Cast Iron |
| Housing Coating: | Nickel Plated | Radial Clearance: | C3 STANDARD |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Max Operating Temperature (C): | 107 °C | Dynamic Load Rating (lb): | 3,150 lb |
| Grease Fitting Thread Size: | 1/8 NPT | End Cap Available: | Yes |
| Shaft Locking Type: | Set Screw | Insert: | UG215NL |
| Fixed vs. Expansion: | Fixed | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Bearing Type: | Standard Duty | Vibration Frequency Roller Spin: | 0.0387 cps |
| Max Operating Temperature (F): | 225 °F | Bearing Insert Material: | 52100 Bearing Steel |
| Lubricant: | Lithium Complex NLGI 2 Grease | Static Load Rating (lb): | 1,760 lb |
| Maximum Speed (RPM): | 9600 rpm | Cage Type: | Ball Riding Retainer |
| Inner Ring Outside Diameter (in): | 1.313 in | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| End Cap: | Y2166N |
General Specifications
| UPC: | 662327726225 | Weight: | 1.60 LB |
| Packaged Length: | 5.63 IN | Packaged Width: | 3.19 IN |
| Packaged Height: | 1.81 IN | HTC: | 84833080 |

