Link-Belt FX3U216NK85 Flange Blocks Ball Bearings - FX3U216NK85
Part #:10412880
Catalog #:FX3U216NK85
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Length Through Bore (in): | 1.363 in | Overall Length (in): | 4.89 in |
| Overall Height (in): | 1.551 in | Bolt Size (in): | 7/16 in |
| Foot Height (in): | 0.59 in | Bore Diameter (in): | 1 in |
| Overall Width (in): | 2.69 in | Bolt Spacing (in): | 3.8891 in |
Technical Specifications
| Housing Construction: | One Piece | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Color: | Silver | Housing Style: | Flange Block |
| Seal Type: | Single Lip Contact Seal | Outer Ring Land Profile: | Standard |
| Pilot Configuration: | No Pilot | Housing Type: | Flange, Two Bolt |
| Bore Shape: | Straight | Misalignment Type: | Static Only |
| Rolling Element: | Ball Bearing | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 87-92 in/lbs | Maximum Speed (RPM): | 9600 rpm |
| Bearing Type: | Standard Duty | Lubricant: | Lithium Complex NLGI 2 Grease |
| Cage Type: | Ball Riding Retainer | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Dynamic Load Rating (lb): | 3,150 lb | Housing Coating: | Nickel Plated |
| Max Operating Temperature (C): | 107 °C | Inner Ring Outside Diameter (in): | 1.313 in |
| Max Operating Temperature (F): | 225 °F | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Static Load Rating (lb): | 1,760 lb | Grease Fitting Thread Size: | 1/8 NPT |
| End Cap: | Y2166N | Housing Material: | Cast Iron |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Bearing Insert Material: | 52100 Bearing Steel |
| Fixed vs. Expansion: | Fixed | Vibration Frequency Roller Spin: | 0.0387 cps |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Insert: | UG216NL |
| Radial Clearance: | C3 STANDARD | Size Code: | 205 |
| Shaft Locking Type: | Set Screw | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| End Cap Available: | Yes |
General Specifications
| UPC: | 662327034382 | Weight: | 1.47 LB |
| Packaged Length: | 5.63 IN | Packaged Width: | 3.19 IN |
| Packaged Height: | 1.81 IN | HTC: | 84833080 |

