Link-Belt FX3U216NK99 Flange Blocks Ball Bearings - FX3U216NK99
Part #:10419677
Catalog #:FX3U216NK99
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 1 in | Overall Width (in): | 2.69 in |
| Bolt Size (in): | 7/16 in | Foot Height (in): | 0.59 in |
| Length Through Bore (in): | 1.363 in | Overall Height (in): | 1.551 in |
| Overall Length (in): | 4.89 in | Bolt Spacing (in): | 3.8891 in |
Technical Specifications
| Housing Style: | Flange Block | Housing Type: | Flange, Two Bolt |
| Bore Shape: | Straight | Housing Color: | Black |
| Housing Construction: | One Piece | Rolling Element: | Ball Bearing |
| Outer Ring Land Profile: | Standard | Seal Type: | Single Lip Contact Seal |
| Pilot Configuration: | No Pilot | Cage Material: | Molded fiber glass reinforced nylon |
| Misalignment Type: | Static Only | Setscrew Torque (in-lbs): | 87-92 in/lbs |
| Ability to Relubricate: | No | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Vibration Frequency Roller Spin: | 0.0387 cps | Max Operating Temperature (C): | 107 °C |
| Inner Ring Outside Diameter (in): | 1.313 in | Radial Clearance: | C3 STANDARD |
| Shaft Locking Type: | Set Screw | Dynamic Load Rating (lb): | 3,150 lb |
| Lubricant: | MOBIL MOBILITH SHC100 | End Cap Available: | Yes |
| Fixed vs. Expansion: | Fixed | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Grease Fitting Thread Size: | 1/8 NPT | Housing Coating: | Powder Coated |
| Size Code: | 205 | Static Load Rating (lb): | 1,760 lb |
| Bearing Type: | Standard Duty | Lube Fill Percent: | 100% GREASE FILL |
| Cage Type: | Ball Riding Retainer | Max Operating Temperature (F): | 225 °F |
| Lube Fitting Type: | HOUSING PLUGGED | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Maximum Speed (RPM): | 9600 rpm | Bearing Insert Material: | 52100 Bearing Steel |
| End Cap: | Y2166N | Insert: | UG216NLK418A |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 793699753974 | Weight: | 1.40 LB |
| Packaged Length: | 5.63 IN | Packaged Width: | 3.19 IN |
| Packaged Height: | 1.81 IN | HTC: | 84833080 |

