Link-Belt FX3U218NK99 Flange Blocks Ball Bearings - FX3U218NK99
Part #:10413686
Catalog #:FX3U218NK99
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 5.59 in | Overall Width (in): | 3.19 in |
| Overall Height to End Cap (in): | 2.23 in | Length Through Bore (in): | 1.567 in |
| Overall Height (in): | 1.734 in | Bolt Size (in): | 7/16 in |
| Bore Diameter (in): | 1.125 in | Foot Height (in): | 0.59 in |
| Bolt Spacing (in): | 4.596 in |
Technical Specifications
| Seal Type: | Single Lip Contact Seal | Outer Ring Land Profile: | Standard |
| Cage Material: | Molded fiber glass reinforced nylon | Housing Type: | Flange, Two Bolt |
| Housing Color: | Black | Bore Shape: | Straight |
| Misalignment Type: | Static Only | Rolling Element: | Ball Bearing |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Housing Style: | Flange Block | Ability to Relubricate: | No |
| Setscrew Torque (in-lbs): | 85 in/lbs | Lube Fill Percent: | 100% GREASE FILL |
| Maximum Speed (RPM): | 8000 rpm | Bearing Insert Material: | 52100 Bearing Steel |
| End Cap: | Y2196N | End Cap Available: | Yes |
| Max Operating Temperature (F): | 225 °F | Max Operating Temperature (C): | 107 °C |
| Lubricant: | MOBIL MOBILITH SHC100 | Lube Fitting Type: | HOUSING PLUGGED |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Fixed vs. Expansion: | Fixed |
| Size Code: | 206 | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Housing Coating: | Powder Coated | Grease Fitting Thread Size: | 1/8 NPT |
| Shaft Locking Type: | Set Screw | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Bearing Type: | Standard Duty | Static Load Rating (lb): | 2,530 lb |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Dynamic Load Rating (lb): | 4,390 lb |
| Inner Ring Outside Diameter (in): | 1.586 in | Housing Material: | Cast Iron |
| Vibration Frequency Roller Spin: | 0.0385 cps | Radial Clearance: | C3 STANDARD |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Insert: | UG218NLK418A |
| Cage Type: | Ball Riding Retainer |
General Specifications
| UPC: | 793699753981 | Weight: | 2.37 LB |
| Packaged Length: | 4.75 IN | Packaged Width: | 4.75 IN |
| Packaged Height: | 1.88 IN | HTC: | 84833080 |

