Link-Belt FX3U219H Flange Blocks Ball Bearings - FX3U219H
Part #:10434995
Catalog #:FX3U219H
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Foot Height (in): | 0.59 in | Bolt Size (in): | 7/16 in |
| Overall Length (in): | 5.59 in | Bore Diameter (in): | 1.1875 in |
| Overall Width (in): | 3.19 in | Overall Height to End Cap (in): | 2.23 in |
| Length Through Bore (in): | 1.567 in | Overall Height (in): | 1.734 in |
| Bolt Spacing (in): | 4.596 in |
Technical Specifications
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Cage Material: | Molded fiber glass reinforced nylon | Housing Construction: | One Piece |
| Seal Type: | Labryinth Seal | Pilot Configuration: | No Pilot |
| Housing Style: | Flange Block | Misalignment Type: | Static Only |
| Housing Type: | Flange, Two Bolt | Setscrew Torque (in-lbs): | 85 in/lbs |
| Ability to Relubricate: | Yes | Fixed vs. Expansion: | Fixed |
| Inner Ring Outside Diameter (in): | 1.586 in | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Insert: | UG219HL | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Radial Clearance: | C3 STANDARD | End Cap: | Y2196N |
| Static Load Rating (lb): | 2,530 lb | Dynamic Load Rating (lb): | 4,390 lb |
| End Cap Available: | Yes | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Housing Coating: | Powder Coated | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Size Code: | 206 | Grease Fitting Thread Size: | 1/8 NPT |
| Shaft Locking Type: | Set Screw | Max Operating Temperature (C): | 107 °C |
| Bearing Insert Material: | 52100 Bearing Steel | Cage Type: | Ball Riding Retainer |
| Housing Material: | Cast Iron | Lubricant: | Lithium Complex NLGI 2 Grease |
| Vibration Frequency Roller Spin: | 0.0385 cps | Max Operating Temperature (F): | 225 °F |
| Bearing Type: | Standard Duty | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Maximum Speed (RPM): | 8000 rpm |
General Specifications
| UPC: | 662327426354 | Weight: | 8.00 LB |
| Packaged Length: | 4.75 IN | Packaged Width: | 4.75 IN |
| Packaged Height: | 1.88 IN | HTC: | 84833080 |

