Link-Belt FX3U219Z1 Flange Blocks Ball Bearings - FX3U219Z1
Part #:10439532
Catalog #:FX3U219Z1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.19 in | Bore Diameter (in): | 1.1875 in |
| Overall Height (in): | 1.734 in | Length Through Bore (in): | 1.567 in |
| Overall Length (in): | 5.59 in | Bolt Size (in): | 7/16 in |
| Overall Height to End Cap (in): | 2.23 in | Foot Height (in): | 0.59 in |
| Bolt Spacing (in): | 4.596 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Style: | Flange Block |
| Misalignment Type: | Static Only | Housing Construction: | One Piece |
| Seal Type: | Labryinth Seal | Housing Type: | Flange, Two Bolt |
| Cage Material: | Steel | Bore Shape: | Straight |
| Housing Color: | Black | Pilot Configuration: | No Pilot |
| Outer Ring Land Profile: | Standard | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 85 in/lbs | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Housing Material: | Cast Iron | Fixed vs. Expansion: | Fixed |
| Bearing Type: | Standard Duty | Inner Ring Outside Diameter (in): | 1.586 in |
| Lube Fill Percent: | 0% FILL | Static Load Rating (lb): | 2,530 lb |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | End Cap Available: | Yes |
| Grease Fitting Thread Size: | 1/8 NPT | End Cap: | Y2196N |
| Housing Coating: | Powder Coated | Radial Clearance: | C4 INCREASED |
| Dynamic Load Rating (lb): | 4,390 lb | Insert: | UG219Z1L |
| Max Operating Temperature (F): | 225 °F | Bearing Insert Material: | 52100 Bearing Steel |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Size Code: | 206 |
| Lubricant: | PRESERVATIVE ONLY - NO GREASE | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Shaft Locking Type: | Set Screw | Max Operating Temperature (C): | 107 °C |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Cage Type: | Ball Riding Retainer |
| Maximum Speed (RPM): | 8000 rpm | Vibration Frequency Roller Spin: | 0.0385 cps |
General Specifications
| UPC: | 662327426439 | Weight: | 2.12 LB |
| Packaged Length: | 4.75 IN | Packaged Width: | 4.75 IN |
| Packaged Height: | 1.88 IN | HTC: | 84833080 |

