Link-Belt FX3U219Z4 Flange Blocks Ball Bearings - FX3U219Z4
Part #:10415182
Catalog #:FX3U219Z4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.19 in | Bore Diameter (in): | 1.1875 in |
| Overall Height to End Cap (in): | 2.23 in | Overall Height (in): | 1.734 in |
| Length Through Bore (in): | 1.567 in | Foot Height (in): | 0.59 in |
| Overall Length (in): | 5.59 in | Bolt Size (in): | 7/16 in |
| Bolt Spacing (in): | 4.596 in |
Technical Specifications
| Outer Ring Land Profile: | Standard | Cage Material: | Steel |
| Bore Shape: | Straight | Seal Type: | Labryinth Seal |
| Housing Type: | Flange, Two Bolt | Housing Style: | Flange Block |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Pilot Configuration: | No Pilot | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 85 in/lbs | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Inner Ring Outside Diameter (in): | 1.586 in | Bearing Insert Material: | 52100 Bearing Steel |
| Housing Coating: | Powder Coated | Housing Material: | Cast Iron |
| Dynamic Load Rating (lb): | 4,390 lb | End Cap: | Y21962 |
| Cage Type: | Ball Riding Retainer | Fixed vs. Expansion: | Expansion |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Grease Fitting Thread Size: | 1/8 NPT |
| Maximum Speed (RPM): | 8000 rpm | End Cap Available: | Yes |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Bearing Type: | Standard Duty |
| Max Operating Temperature (F): | 225 °F | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Shaft Locking Type: | Set Screw | Lubricant: | PRESERVATIVE ONLY - NO GREASE |
| Insert: | UG219Z4L | Size Code: | 206 |
| Vibration Frequency Roller Spin: | 0.0385 cps | Lube Fill Percent: | 0% FILL |
| Max Operating Temperature (C): | 107 °C | Static Load Rating (lb): | 2,530 lb |
| Radial Clearance: | C4 INCREASED | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
General Specifications
| UPC: | 793699965193 | Weight: | 8.00 LB |
| Packaged Length: | 6.88 IN | Packaged Width: | 4.88 IN |
| Packaged Height: | 6.88 IN | HTC: | 84833080 |

