Link-Belt FX3U222H Flange Blocks Ball Bearings - FX3U222H
Part #:10415184
Catalog #:FX3U222H
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Foot Height (in): | 0.63 in | Overall Length (in): | 6.13 in |
| Bore Diameter (in): | 1.375 in | Overall Height (in): | 1.922 in |
| Length Through Bore (in): | 1.766 in | Overall Width (in): | 3.63 in |
| Bolt Size (in): | 1/2 in | Overall Height to End Cap (in): | 2.36 in |
| Bolt Spacing (in): | 5.125 in |
Technical Specifications
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Outer Ring Land Profile: | Standard | Housing Type: | Flange, Two Bolt |
| Housing Style: | Flange Block | Misalignment Type: | Static Only |
| Seal Type: | Labryinth Seal | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Color: | Black | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 165-185 in/lbs | Housing Material: | Cast Iron |
| Fixed vs. Expansion: | Fixed | Max Operating Temperature (F): | 225 °F |
| Insert: | UG222HL | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Radial Clearance: | C3 STANDARD | End Cap: | Y2236N |
| Bearing Type: | Standard Duty | Vibration Frequency Roller Spin: | 0.0383 cps |
| Lubricant: | Lithium Complex NLGI 2 Grease | End Cap Available: | Yes |
| Inner Ring Outside Diameter (in): | 1.847 in | Maximum Speed (RPM): | 6850 rpm |
| Dynamic Load Rating (lb): | 5,810 lb | Size Code: | 207 |
| Bearing Insert Material: | 52100 Bearing Steel | Housing Coating: | Powder Coated |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Max Operating Temperature (C): | 107 °C |
| Grease Fitting Thread Size: | 1/8 NPT | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Cage Type: | Ball Riding Retainer |
| Shaft Locking Type: | Set Screw | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Static Load Rating (lb): | 3,440 lb |
General Specifications
| UPC: | 662327034498 | Weight: | 3.25 LB |
| Packaged Length: | 5.63 IN | Packaged Width: | 4.25 IN |
| Packaged Height: | 1.88 IN | HTC: | 84833080 |

