Link-Belt FX3U222NK99 Flange Blocks Ball Bearings - FX3U222NK99
Part #:10409175
Catalog #:FX3U222NK99
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.63 in | Foot Height (in): | 0.63 in |
| Bore Diameter (in): | 1.375 in | Length Through Bore (in): | 1.766 in |
| Bolt Size (in): | 1/2 in | Overall Length (in): | 6.13 in |
| Overall Height to End Cap (in): | 2.36 in | Overall Height (in): | 1.922 in |
| Bolt Spacing (in): | 5.125 in |
Technical Specifications
| Seal Type: | Single Lip Contact Seal | Bore Shape: | Straight |
| Cage Material: | Molded fiber glass reinforced nylon | Housing Style: | Flange Block |
| Housing Color: | Black | Housing Type: | Flange, Two Bolt |
| Misalignment Type: | Static Only | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Rolling Element: | Ball Bearing |
| Outer Ring Land Profile: | Standard | Setscrew Torque (in-lbs): | 165-185 in/lbs |
| Ability to Relubricate: | No | Maximum Speed (RPM): | 6850 rpm |
| End Cap Available: | Yes | Size Code: | 207 |
| Lube Fitting Type: | HOUSING PLUGGED | Insert: | UG222NLK418A |
| Lubricant: | MOBIL MOBILITH SHC100 | Fixed vs. Expansion: | Fixed |
| Radial Clearance: | C3 STANDARD | Housing Material: | Cast Iron |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Bearing Insert Material: | 52100 Bearing Steel |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | End Cap: | Y2236N |
| Shaft Locking Type: | Set Screw | Bearing Type: | Standard Duty |
| Lube Fill Percent: | 100% GREASE FILL | Grease Fitting Thread Size: | 1/8 NPT |
| Max Operating Temperature (F): | 225 °F | Static Load Rating (lb): | 3,440 lb |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Vibration Frequency Roller Spin: | 0.0383 cps | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Cage Type: | Ball Riding Retainer | Dynamic Load Rating (lb): | 5,810 lb |
| Housing Coating: | Powder Coated | Inner Ring Outside Diameter (in): | 1.847 in |
| Max Operating Temperature (C): | 107 °C |
General Specifications
| UPC: | 793699754025 | Weight: | 2.90 LB |
| Packaged Length: | 5.63 IN | Packaged Width: | 4.25 IN |
| Packaged Height: | 1.88 IN | HTC: | 84833080 |

