Link-Belt FX3U223HK17 Flange Blocks Ball Bearings - FX3U223HK17
Part #:10437993
Catalog #:FX3U223HK17
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 1.922 in | Foot Height (in): | 0.63 in |
| Overall Height to End Cap (in): | 2.36 in | Bore Diameter (in): | 1.4375 in |
| Overall Length (in): | 6.13 in | Overall Width (in): | 3.63 in |
| Bolt Size (in): | 1/2 in | Length Through Bore (in): | 1.766 in |
| Bolt Spacing (in): | 5.125 in |
Technical Specifications
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Rolling Element: | Ball Bearing | Seal Type: | Labryinth Seal |
| Housing Construction: | One Piece | Housing Style: | Flange Block |
| Bore Shape: | Straight | Pilot Configuration: | No Pilot |
| Housing Type: | Flange, Two Bolt | Misalignment Type: | Static Only |
| Cage Material: | Molded fiber glass reinforced nylon | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 165-185 in/lbs | Dynamic Load Rating (lb): | 5,810 lb |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Max Operating Temperature (C): | 107 °C |
| Bearing Type: | Standard Duty | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Size Code: | 207 | Static Load Rating (lb): | 3,440 lb |
| Inner Ring Outside Diameter (in): | 1.847 in | Bearing Insert Material: | 52100 Bearing Steel |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Vibration Frequency Roller Spin: | 0.0383 cps |
| Radial Clearance: | C3 STANDARD | Lube Fitting Type: | FLUSH TYPE LUBE FITTING |
| Housing Material: | Cast Iron | Grease Fitting Thread Size: | 1/8 NPT |
| End Cap: | Y2236N | Maximum Speed (RPM): | 6850 rpm |
| Fixed vs. Expansion: | Fixed | End Cap Available: | Yes |
| Housing Coating: | Powder Coated | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Cage Type: | Ball Riding Retainer | Shaft Locking Type: | Set Screw |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Lubricant: | Lithium Complex NLGI 2 Grease |
| Max Operating Temperature (F): | 225 °F |
General Specifications
| UPC: | 662327426507 | Weight: | 2.96 LB |
| Packaged Length: | 5.63 IN | Packaged Width: | 4.25 IN |
| Packaged Height: | 1.88 IN | HTC: | 84833080 |

