Link-Belt FX3U223JH18W4 Flange Blocks Ball Bearings - FX3U223JH18W4
Part #:10409178
Catalog #:FX3U223JH18W4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Foot Height (in): | 0.63 in | Overall Length (in): | 6.13 in |
| Bolt Size (in): | 1/2 in | Length Through Bore (in): | 1.766 in |
| Overall Height to End Cap (in): | 2.36 in | Bore Diameter (in): | 1.4375 in |
| Overall Width (in): | 3.63 in | Overall Height (in): | 1.922 in |
| Bolt Spacing (in): | 5.125 in |
Technical Specifications
| Pilot Configuration: | No Pilot | Housing Style: | Flange Block |
| Outer Ring Land Profile: | Standard | Bore Shape: | Straight |
| Rolling Element: | Ball Bearing | Housing Color: | Black |
| Seal Type: | Labryinth Seal | Cage Material: | Steel |
| Housing Type: | Flange, Two Bolt | Misalignment Type: | Static Only |
| Housing Construction: | One Piece | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 165-185 in/lbs | End Cap Available: | Yes |
| Max Operating Temperature (C): | 150 °C | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Grease Fitting Thread Size: | 1/8 NPT | Housing Material: | Cast Iron |
| Size Code: | 207 | Cage Type: | Ball Riding Retainer |
| Insert: | UG223JHL18WC4 | Fixed vs. Expansion: | Fixed |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Vibration Frequency Roller Spin: | 0.0383 cps |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Dynamic Load Rating (lb): | 5,810 lb |
| Inner Ring Outside Diameter (in): | 1.847 in | Housing Coating: | Powder Coated |
| Bearing Type: | Standard Duty | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Lubricant: | MOBIL MOBILITH SHC460 | Maximum Speed (RPM): | 6850 rpm |
| End Cap: | Y2236N | Radial Clearance: | C4 INCREASED |
| Max Operating Temperature (F): | 300 °F | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Bearing Insert Material: | 52100 Bearing Steel | Static Load Rating (lb): | 3,440 lb |
| Shaft Locking Type: | Set Screw |
General Specifications
| UPC: | 793699998580 | Weight: | 2.83 LB |
| Packaged Length: | 5.63 IN | Packaged Width: | 4.25 IN |
| Packaged Height: | 1.88 IN | HTC: | 84833080 |

