Link-Belt FX3U223NC1Z42 Flange Blocks Ball Bearings - FX3U223NC1Z42
Part #:10434997
Catalog #:FX3U223NC1Z42
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.63 in | Overall Height (in): | 1.922 in |
| Overall Height to End Cap (in): | 2.36 in | Overall Length (in): | 6.13 in |
| Foot Height (in): | 0.63 in | Bore Diameter (in): | 1.4375 in |
| Length Through Bore (in): | 1.766 in | Bolt Size (in): | 1/2 in |
| Bolt Spacing (in): | 5.125 in |
Technical Specifications
| Housing Construction: | One Piece | Pilot Configuration: | No Pilot |
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Style: | Flange Block | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Flange, Two Bolt | Misalignment Type: | Static Only |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Cage Material: | Molded fiber glass reinforced nylon | Setscrew Torque (in-lbs): | 165-185 in/lbs |
| Ability to Relubricate: | No | Bearing Type: | Standard Duty |
| End Cap: | Y2236N | Static Load Rating (lb): | 3,440 lb |
| Fixed vs. Expansion: | Fixed | Radial Clearance: | C3 STANDARD |
| Size Code: | 207 | Grease Fitting Thread Size: | 1/8 NPT |
| Dynamic Load Rating (lb): | 5,810 lb | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Insert: | UG223NLK4 | Shaft Locking Type: | Set Screw |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Lube Fitting Type: | HOUSING PLUGGED |
| Lubricant: | Lithium Complex NLGI 2 Grease | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Max Operating Temperature (C): | 107 °C | Inner Ring Outside Diameter (in): | 1.847 in |
| End Cap Available: | Yes | Lube Fill Percent: | 100% GREASE FILL |
| Bearing Insert Material: | 52100 Bearing Steel | Maximum Speed (RPM): | 6850 rpm |
| Housing Coating: | Powder Coated | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Cage Type: | Ball Riding Retainer | Housing Material: | Cast Iron |
| Max Operating Temperature (F): | 225 °F | Vibration Frequency Roller Spin: | 0.0383 cps |
| Vibration Frequency Fundamental Train: | 0.0067 cps |
General Specifications
| UPC: | 793699357882 | Weight: | 3.00 LB |
| Packaged Length: | 6.88 IN | Packaged Width: | 4.06 IN |
| Packaged Height: | 2.13 IN | HTC: | 84833080 |

