Link-Belt FX3U223NK75 Flange Blocks Ball Bearings - FX3U223NK75
Part #:10412882
Catalog #:FX3U223NK75
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height to End Cap (in): | 2.36 in | Length Through Bore (in): | 1.766 in |
| Overall Width (in): | 3.63 in | Overall Height (in): | 1.922 in |
| Foot Height (in): | 0.63 in | Bolt Size (in): | 1/2 in |
| Bore Diameter (in): | 1.4375 in | Overall Length (in): | 6.13 in |
| Bolt Spacing (in): | 5.125 in |
Technical Specifications
| Outer Ring Land Profile: | Standard | Housing Construction: | One Piece |
| Seal Type: | Single Lip Contact Seal | Rolling Element: | Ball Bearing |
| Housing Type: | Flange, Two Bolt | Misalignment Type: | Static Only |
| Pilot Configuration: | No Pilot | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Color: | Silver | Bore Shape: | Straight |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 165-185 in/lbs | End Cap Available: | Yes |
| Radial Clearance: | C3 STANDARD | Lubricant: | Lithium Complex NLGI 2 Grease |
| Housing Coating: | Nickel Plated | Static Load Rating (lb): | 3,440 lb |
| Bearing Insert Material: | 52100 Bearing Steel | Shaft Locking Type: | Set Screw |
| Grease Fitting Thread Size: | 1/8 NPT | Vibration Frequency Roller Spin: | 0.0383 cps |
| Maximum Speed (RPM): | 6850 rpm | Size Code: | 207 |
| End Cap: | Y2236N | Housing Material: | Cast Iron |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Cage Type: | Ball Riding Retainer |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Fixed vs. Expansion: | Fixed | Dynamic Load Rating (lb): | 5,810 lb |
| Inner Ring Outside Diameter (in): | 1.847 in | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Max Operating Temperature (C): | 107 °C | Max Operating Temperature (F): | 225 °F |
| Insert: | UG223NL | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Bearing Type: | Standard Duty |
General Specifications
| UPC: | 662327034559 | Weight: | 2.86 LB |
| Packaged Length: | 5.63 IN | Packaged Width: | 4.25 IN |
| Packaged Height: | 1.88 IN | HTC: | 84833080 |

