Link-Belt FX3U223NK99 Flange Blocks Ball Bearings - FX3U223NK99
Part #:10422722
Catalog #:FX3U223NK99
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.63 in | Bore Diameter (in): | 1.4375 in |
| Overall Height to End Cap (in): | 2.36 in | Overall Length (in): | 6.13 in |
| Bolt Size (in): | 1/2 in | Length Through Bore (in): | 1.766 in |
| Foot Height (in): | 0.63 in | Overall Height (in): | 1.922 in |
| Bolt Spacing (in): | 5.125 in |
Technical Specifications
| Seal Type: | Single Lip Contact Seal | Housing Color: | Black |
| Cage Material: | Molded fiber glass reinforced nylon | Outer Ring Land Profile: | Standard |
| Bore Shape: | Straight | Housing Type: | Flange, Two Bolt |
| Housing Style: | Flange Block | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Misalignment Type: | Static Only |
| Rolling Element: | Ball Bearing | Ability to Relubricate: | No |
| Setscrew Torque (in-lbs): | 165-185 in/lbs | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Grease Fitting Thread Size: | 1/8 NPT | Inner Ring Outside Diameter (in): | 1.847 in |
| Lubricant: | MOBIL MOBILITH SHC100 | Housing Material: | Cast Iron |
| Maximum Speed (RPM): | 6850 rpm | Vibration Frequency Roller Spin: | 0.0383 cps |
| Housing Coating: | Powder Coated | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| End Cap Available: | Yes | Insert: | UG223NLK418A |
| Dynamic Load Rating (lb): | 5,810 lb | Static Load Rating (lb): | 3,440 lb |
| Max Operating Temperature (C): | 107 °C | Bearing Insert Material: | 52100 Bearing Steel |
| Cage Type: | Ball Riding Retainer | Size Code: | 207 |
| Fixed vs. Expansion: | Fixed | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Max Operating Temperature (F): | 225 °F | End Cap: | Y2236N |
| Lube Fill Percent: | 100% GREASE FILL | Lube Fitting Type: | HOUSING PLUGGED |
| Bearing Type: | Standard Duty | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Shaft Locking Type: | Set Screw | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Radial Clearance: | C3 STANDARD |
General Specifications
| UPC: | 793699754032 | Weight: | 2.80 LB |
| Packaged Length: | 5.63 IN | Packaged Width: | 4.25 IN |
| Packaged Height: | 1.88 IN | HTC: | 84833080 |

