Link-Belt FX3U224NK99 Flange Blocks Ball Bearings - FX3U224NK99
Part #:10410680
Catalog #:FX3U224NK99
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Foot Height (in): | 0.63 in | Overall Width (in): | 4.00 in |
| Bolt Size (in): | 1/2 in | Overall Length (in): | 6.78 in |
| Overall Height (in): | 2.078 in | Length Through Bore (in): | 1.906 in |
| Bore Diameter (in): | 1.5 in | Overall Height to End Cap (in): | 2.55 in |
| Bolt Spacing (in): | 5.6363 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Style: | Flange Block |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Cage Material: | Molded fiber glass reinforced nylon | Misalignment Type: | Static Only |
| Housing Type: | Flange, Two Bolt | Seal Type: | Single Lip Contact Seal |
| Bore Shape: | Straight | Ability to Relubricate: | No |
| Setscrew Torque (in-lbs): | 165-185 in/lbs | End Cap: | Y2256N |
| Housing Material: | Cast Iron | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Static Load Rating (lb): | 4,460 lb | Grease Fitting Thread Size: | 1/8 NPT |
| Lube Fitting Type: | HOUSING PLUGGED | Fixed vs. Expansion: | Fixed |
| Bearing Insert Material: | 52100 Bearing Steel | Lube Fill Percent: | 100% GREASE FILL |
| Size Code: | 208 | Bearing Type: | Standard Duty |
| Vibration Frequency Inner Ring Defect: | 0.0912 cps | Housing Coating: | Powder Coated |
| Vibration Frequency Outer Ring Defect: | 0.0588 cps | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Dynamic Load Rating (lb): | 7,330 lb | Cage Type: | Ball Riding Retainer |
| Max Operating Temperature (C): | 107 °C | Radial Clearance: | C3 STANDARD |
| Vibration Frequency Fundamental Train: | 0.0065 cps | End Cap Available: | Yes |
| Inner Ring Outside Diameter (in): | 2.083 in | Maximum Speed (RPM): | 6000 rpm |
| Insert: | UG224NLK418A | Max Operating Temperature (F): | 225 °F |
| Vibration Frequency Roller Spin: | 0.0367 cps | Lubricant: | MOBIL MOBILITH SHC100 |
| Shaft Locking Type: | Set Screw |
General Specifications
| UPC: | 793699754049 | Weight: | 3.87 LB |
| Packaged Length: | 5.31 IN | Packaged Width: | 5.31 IN |
| Packaged Height: | 2.19 IN | HTC: | 84833080 |

