Link-Belt FX3U227E3 Flange Blocks Ball Bearings - FX3U227E3
Part #:10430026
Catalog #:FX3U227E3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Foot Height (in): | 0.63 in | Bolt Size (in): | 1/2 in |
| Overall Height (in): | 2.141 in | Overall Height to End Cap (in): | 2.56 in |
| Overall Width (in): | 4.38 in | Length Through Bore (in): | 2.031 in |
| Overall Length (in): | 7.09 in | Bore Diameter (in): | 1.6875 in |
| Bolt Spacing (in): | 5.8438 in |
Technical Specifications
| Cage Material: | Molded fiber glass reinforced nylon | Housing Construction: | One Piece |
| Housing Type: | Flange, Two Bolt | Housing Style: | Flange Block |
| Bore Shape: | Straight | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Pilot Configuration: | No Pilot | Seal Type: | Multi-Lip Contact Seal |
| Rolling Element: | Ball Bearing | Setscrew Torque (in-lbs): | 165-185 in/lbs |
| Ability to Relubricate: | Yes | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Radial Clearance: | C3 STANDARD | Size Code: | 209 |
| Housing Material: | Cast Iron | Insert: | UG227E3L |
| Bearing Type: | Standard Duty | Dynamic Load Rating (lb): | 7,370 lb |
| Max Operating Temperature (C): | 107 °C | Vibration Frequency Fundamental Train: | 0.0065 cps |
| Vibration Frequency Roller Spin: | 0.0377 cps | Cage Type: | Ball Riding Retainer |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | End Cap: | Y2286N |
| Grease Fitting Thread Size: | 1/8 NPT | Vibration Frequency Inner Ring Defect: | 0.0908 cps |
| Inner Ring Outside Diameter (in): | 2.281 in | Static Load Rating (lb): | 4,590 lb |
| Lubricant: | Lithium Complex NLGI 2 Grease | Bearing Insert Material: | 52100 Bearing Steel |
| Maximum Speed (RPM): | 600 rpm | End Cap Available: | Yes |
| Vibration Frequency Outer Ring Defect: | 0.0592 cps | Fixed vs. Expansion: | Fixed |
| Housing Coating: | Powder Coated | Max Operating Temperature (F): | 225 °F |
| Shaft Locking Type: | Set Screw |
General Specifications
| UPC: | 793699018448 | Weight: | 2.00 LB |
| Packaged Length: | 5.31 IN | Packaged Width: | 5.31 IN |
| Packaged Height: | 2.19 IN | HTC: | 84833080 |

