Link-Belt FX3U227NK99 Flange Blocks Ball Bearings - FX3U227NK99
Part #:10425719
Catalog #:FX3U227NK99
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 4.38 in | Overall Height (in): | 2.141 in |
| Bolt Size (in): | 1/2 in | Overall Length (in): | 7.09 in |
| Bore Diameter (in): | 1.6875 in | Overall Height to End Cap (in): | 2.56 in |
| Foot Height (in): | 0.63 in | Length Through Bore (in): | 2.031 in |
| Bolt Spacing (in): | 5.8438 in |
Technical Specifications
| Misalignment Type: | Static Only | Bore Shape: | Straight |
| Housing Type: | Flange, Two Bolt | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Style: | Flange Block | Rolling Element: | Ball Bearing |
| Housing Color: | Black | Pilot Configuration: | No Pilot |
| Seal Type: | Single Lip Contact Seal | Outer Ring Land Profile: | Standard |
| Housing Construction: | One Piece | Ability to Relubricate: | No |
| Setscrew Torque (in-lbs): | 165-185 in/lbs | Fixed vs. Expansion: | Fixed |
| Housing Material: | Cast Iron | Grease Fitting Thread Size: | 1/8 NPT |
| Static Load Rating (lb): | 4,590 lb | Dynamic Load Rating (lb): | 7,370 lb |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Shaft Locking Type: | Set Screw |
| Lube Fitting Type: | HOUSING PLUGGED | Vibration Frequency Inner Ring Defect: | 0.0908 cps |
| Maximum Speed (RPM): | 5330 rpm | Housing Coating: | Powder Coated |
| Lubricant: | MOBIL MOBILITH SHC100 | End Cap Available: | Yes |
| Insert: | UG227NLK418A | Cage Type: | Ball Riding Retainer |
| Radial Clearance: | C3 STANDARD | Max Operating Temperature (C): | 107 °C |
| Inner Ring Outside Diameter (in): | 2.281 in | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Vibration Frequency Fundamental Train: | 0.0065 cps | Size Code: | 209 |
| Vibration Frequency Roller Spin: | 0.0377 cps | Max Operating Temperature (F): | 225 °F |
| Bearing Type: | Standard Duty | Bearing Insert Material: | 52100 Bearing Steel |
| Lube Fill Percent: | 100% GREASE FILL | Vibration Frequency Outer Ring Defect: | 0.0592 cps |
General Specifications
| UPC: | 793699754063 | Weight: | 4.70 LB |
| Packaged Length: | 5.31 IN | Packaged Width: | 5.31 IN |
| Packaged Height: | 2.19 IN | HTC: | 84833080 |

