Link-Belt FX3U228NC Flange Blocks Ball Bearings - FX3U228NC
Part #:10415188
Catalog #:FX3U228NC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 7.09 in | Bore Diameter (in): | 1.75 in |
| Length Through Bore (in): | 2.031 in | Foot Height (in): | 0.63 in |
| Overall Width (in): | 4.38 in | Bolt Size (in): | 1/2 in |
| Overall Height (in): | 2.141 in | Overall Height to End Cap (in): | 2.56 in |
| Bolt Spacing (in): | 5.8438 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Color: | Black | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Flange, Two Bolt | Housing Construction: | One Piece |
| Seal Type: | Single Lip Contact Seal | Housing Style: | Flange Block |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Pilot Configuration: | No Pilot | Setscrew Torque (in-lbs): | 165-185 in/lbs |
| Ability to Relubricate: | Yes | Vibration Frequency Fundamental Train: | 0.0065 cps |
| Inner Ring Outside Diameter (in): | 2.281 in | Vibration Frequency Inner Ring Defect: | 0.0908 cps |
| Bearing Type: | Standard Duty | End Cap: | Y2286N |
| Dynamic Load Rating (lb): | 7,370 lb | Max Operating Temperature (F): | 225 °F |
| Static Load Rating (lb): | 4,590 lb | Housing Material: | Cast Iron |
| Cage Type: | Ball Riding Retainer | Max Operating Temperature (C): | 107 °C |
| End Cap Available: | Yes | Insert: | UG228NL |
| Grease Fitting Thread Size: | 1/8 NPT | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Bearing Insert Material: | 52100 Bearing Steel | Shaft Locking Type: | Set Screw |
| Fixed vs. Expansion: | Fixed | Vibration Frequency Roller Spin: | 0.0377 cps |
| Lubricant: | Lithium Complex NLGI 2 Grease | Size Code: | 209 |
| Housing Coating: | Powder Coated | Radial Clearance: | C3 STANDARD |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Maximum Speed (RPM): | 5330 rpm |
| Vibration Frequency Outer Ring Defect: | 0.0592 cps |
General Specifications
| UPC: | 662327899998 | Weight: | 4.70 LB |
| Packaged Length: | 4.69 IN | Packaged Width: | 7.94 IN |
| Packaged Height: | 2.44 IN | HTC: | 84833080 |

