Link-Belt FX3U228NK99 Flange Blocks Ball Bearings - FX3U228NK99
Part #:10409180
Catalog #:FX3U228NK99
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height to End Cap (in): | 2.56 in | Bore Diameter (in): | 1.75 in |
| Length Through Bore (in): | 2.031 in | Bolt Size (in): | 1/2 in |
| Foot Height (in): | 0.63 in | Overall Length (in): | 7.09 in |
| Overall Height (in): | 2.141 in | Overall Width (in): | 4.38 in |
| Bolt Spacing (in): | 5.8438 in |
Technical Specifications
| Outer Ring Land Profile: | Standard | Housing Style: | Flange Block |
| Bore Shape: | Straight | Housing Color: | Black |
| Rolling Element: | Ball Bearing | Housing Type: | Flange, Two Bolt |
| Seal Type: | Single Lip Contact Seal | Pilot Configuration: | No Pilot |
| Misalignment Type: | Static Only | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Construction: | One Piece | Setscrew Torque (in-lbs): | 165-185 in/lbs |
| Ability to Relubricate: | No | Bearing Type: | Standard Duty |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Max Operating Temperature (C): | 107 °C |
| End Cap Available: | Yes | Insert: | UG228NLK418A |
| Bearing Insert Material: | 52100 Bearing Steel | Maximum Speed (RPM): | 5330 rpm |
| Cage Type: | Ball Riding Retainer | Shaft Locking Type: | Set Screw |
| Size Code: | 209 | Lube Fill Percent: | 100% GREASE FILL |
| Lube Fitting Type: | HOUSING PLUGGED | Vibration Frequency Outer Ring Defect: | 0.0592 cps |
| Housing Material: | Cast Iron | Fixed vs. Expansion: | Fixed |
| Inner Ring Outside Diameter (in): | 2.281 in | Vibration Frequency Inner Ring Defect: | 0.0908 cps |
| Grease Fitting Thread Size: | 1/8 NPT | Static Load Rating (lb): | 4,590 lb |
| Dynamic Load Rating (lb): | 7,370 lb | Vibration Frequency Roller Spin: | 0.0377 cps |
| Vibration Frequency Fundamental Train: | 0.0065 cps | Max Operating Temperature (F): | 225 °F |
| Radial Clearance: | C3 STANDARD | Lubricant: | MOBIL MOBILITH SHC100 |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Housing Coating: | Powder Coated |
General Specifications
| UPC: | 793699754070 | Weight: | 4.50 LB |
| Packaged Length: | 5.31 IN | Packaged Width: | 5.31 IN |
| Packaged Height: | 2.19 IN | HTC: | 84833080 |

