Link-Belt FX3U231NK99 Flange Blocks Ball Bearings - FX3U231NK99
Part #:10428673
Catalog #:FX3U231NK99
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 1.9375 in | Overall Length (in): | 7.44 in |
| Overall Height (in): | 2.391 in | Overall Width (in): | 4.56 in |
| Bolt Size (in): | 9/16 in | Overall Height to End Cap (in): | 2.89 in |
| Foot Height (in): | 0.75 in | Length Through Bore (in): | 2.094 in |
| Bolt Spacing (in): | 6.1875 in |
Technical Specifications
| Housing Type: | Flange, Two Bolt | Misalignment Type: | Static Only |
| Seal Type: | Single Lip Contact Seal | Housing Color: | Black |
| Cage Material: | Molded fiber glass reinforced nylon | Bore Shape: | Straight |
| Outer Ring Land Profile: | Standard | Housing Construction: | One Piece |
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Housing Style: | Flange Block | Ability to Relubricate: | No |
| Setscrew Torque (in-lbs): | 290-325 in/lbs | Housing Coating: | Powder Coated |
| Dynamic Load Rating (lb): | 7,920 lb | Vibration Frequency Outer Ring Defect: | 0.0682 cps |
| Grease Fitting Thread Size: | 1/8 NPT | Max Operating Temperature (C): | 107 °C |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Lube Fitting Type: | HOUSING PLUGGED |
| Size Code: | 210 | Insert: | UG231NLK418A |
| End Cap: | Y2316N | Lubricant: | MOBIL MOBILITH SHC100 |
| Static Load Rating (lb): | 5,220 lb | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Fixed vs. Expansion: | Fixed | Bearing Insert Material: | 52100 Bearing Steel |
| Vibration Frequency Roller Spin: | 0.0445 cps | Max Operating Temperature (F): | 225 °F |
| End Cap Available: | Yes | Radial Clearance: | C3 STANDARD |
| Lube Fill Percent: | 100% GREASE FILL | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Housing Material: | Cast Iron | Vibration Frequency Inner Ring Defect: | 0.0985 cps |
| Bearing Type: | Standard Duty | Shaft Locking Type: | Set Screw |
| Maximum Speed (RPM): | 4800 rpm | Inner Ring Outside Diameter (in): | 2.475 in |
| Cage Type: | Ball Riding Retainer |
General Specifications
| UPC: | 793699754087 | Weight: | 5.83 LB |
| Packaged Length: | 5.88 IN | Packaged Width: | 5.88 IN |
| Packaged Height: | 2.56 IN | HTC: | 84833080 |

