Link-Belt FX3U235E3 Flange Blocks Ball Bearings - FX3U235E3
Part #:10416691
Catalog #:FX3U235E3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 2.1875 in | Length Through Bore (in): | 2.250 in |
| Overall Height (in): | 2.656 in | Overall Width (in): | 5.00 in |
| Overall Length (in): | 8.5 in | Foot Height (in): | 0.81 in |
| Bolt Size (in): | 5/8 in | Overall Height to End Cap (in): | 3.25 in |
| Bolt Spacing (in): | 7.2500 in |
Technical Specifications
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Bore Shape: | Straight | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Multi-Lip Contact Seal | Housing Construction: | One Piece |
| Housing Style: | Flange Block | Pilot Configuration: | No Pilot |
| Housing Color: | Black | Rolling Element: | Ball Bearing |
| Housing Type: | Flange, Two Bolt | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 290-325 in/lbs | Vibration Frequency Roller Spin: | 0.0437 cps |
| Insert: | UG235E3L | Vibration Frequency Outer Ring Defect: | 0.0680 cps |
| Static Load Rating (lb): | 6,570 lb | End Cap Available: | Yes |
| Bearing Type: | Standard Duty | Max Operating Temperature (C): | 107 °C |
| Shaft Locking Type: | Set Screw | Housing Material: | Cast Iron |
| Radial Clearance: | C3 STANDARD | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Cage Type: | Ball Riding Retainer |
| Lubricant: | Lithium Complex NLGI 2 Grease | Dynamic Load Rating (lb): | 9,800 lb |
| Vibration Frequency Inner Ring Defect: | 0.0987 cps | Bearing Insert Material: | 52100 Bearing Steel |
| Grease Fitting Thread Size: | 1/8 NPT | Fixed vs. Expansion: | Fixed |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Maximum Speed (RPM): | 500 rpm |
| Size Code: | 211 | Housing Coating: | Powder Coated |
| Max Operating Temperature (F): | 225 °F |
General Specifications
| UPC: | 662327426644 | Weight: | 8.50 LB |
| Packaged Length: | 6.50 IN | Packaged Width: | 3.13 IN |
| Packaged Height: | 6.50 IN | HTC: | 84833080 |

