Link-Belt FX3U235NC Flange Blocks Ball Bearings - FX3U235NC
Part #:10439537
Catalog #:FX3U235NC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Foot Height (in): | 0.81 in | Overall Height to End Cap (in): | 3.25 in |
| Bolt Size (in): | 5/8 in | Overall Width (in): | 5.00 in |
| Overall Height (in): | 2.656 in | Overall Length (in): | 8.5 in |
| Length Through Bore (in): | 2.250 in | Bore Diameter (in): | 2.1875 in |
| Bolt Spacing (in): | 7.2500 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Outer Ring Land Profile: | Standard |
| Housing Type: | Flange, Two Bolt | Pilot Configuration: | No Pilot |
| Seal Type: | Single Lip Contact Seal | Misalignment Type: | Static Only |
| Cage Material: | Molded fiber glass reinforced nylon | Housing Style: | Flange Block |
| Housing Color: | Black | Bore Shape: | Straight |
| Housing Construction: | One Piece | Setscrew Torque (in-lbs): | 290-325 in/lbs |
| Ability to Relubricate: | Yes | Radial Clearance: | C3 STANDARD |
| Bearing Type: | Standard Duty | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Max Operating Temperature (C): | 107 °C | Fixed vs. Expansion: | Fixed |
| Grease Fitting Thread Size: | 1/8 NPT | Lubricant: | Lithium Complex NLGI 2 Grease |
| Insert: | UG235NL | Vibration Frequency Inner Ring Defect: | 0.0987 cps |
| End Cap Available: | Yes | Vibration Frequency Outer Ring Defect: | 0.0680 cps |
| Static Load Rating (lb): | 6,570 lb | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Max Operating Temperature (F): | 225 °F | Housing Material: | Cast Iron |
| Shaft Locking Type: | Set Screw | Cage Type: | Ball Riding Retainer |
| Maximum Speed (RPM): | 4360 rpm | End Cap: | Y2356 |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Housing Coating: | Powder Coated |
| Size Code: | 211 | Bearing Insert Material: | 52100 Bearing Steel |
| Dynamic Load Rating (lb): | 9,800 lb | Vibration Frequency Roller Spin: | 0.0437 cps |
General Specifications
| UPC: | 793699559590 | Weight: | 8.43 LB |
| Packaged Length: | 6.50 IN | Packaged Width: | 3.13 IN |
| Packaged Height: | 6.50 IN | HTC: | 84833080 |

