Link-Belt FX3U235NK99 Flange Blocks Ball Bearings - FX3U235NK99
Part #:10422726
Catalog #:FX3U235NK99
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 2.656 in | Length Through Bore (in): | 2.250 in |
| Overall Length (in): | 8.5 in | Overall Height to End Cap (in): | 3.25 in |
| Bolt Size (in): | 5/8 in | Overall Width (in): | 5.00 in |
| Bore Diameter (in): | 2.1875 in | Foot Height (in): | 0.81 in |
| Bolt Spacing (in): | 7.2500 in |
Technical Specifications
| Seal Type: | Single Lip Contact Seal | Bore Shape: | Straight |
| Pilot Configuration: | No Pilot | Outer Ring Land Profile: | Standard |
| Rolling Element: | Ball Bearing | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Style: | Flange Block | Misalignment Type: | Static Only |
| Housing Construction: | One Piece | Housing Color: | Black |
| Housing Type: | Flange, Two Bolt | Setscrew Torque (in-lbs): | 290-325 in/lbs |
| Ability to Relubricate: | No | Vibration Frequency Roller Spin: | 0.0437 cps |
| Lubricant: | MOBIL MOBILITH SHC100 | End Cap Available: | Yes |
| Radial Clearance: | C3 STANDARD | Vibration Frequency Outer Ring Defect: | 0.0680 cps |
| Fixed vs. Expansion: | Fixed | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Cage Type: | Ball Riding Retainer | Dynamic Load Rating (lb): | 9,800 lb |
| Bearing Insert Material: | 52100 Bearing Steel | Size Code: | 211 |
| Grease Fitting Thread Size: | 1/8 NPT | Insert: | UG235NLK418A |
| Static Load Rating (lb): | 6,570 lb | Max Operating Temperature (F): | 225 °F |
| Shaft Locking Type: | Set Screw | Max Operating Temperature (C): | 107 °C |
| Lube Fill Percent: | 100% GREASE FILL | Vibration Frequency Inner Ring Defect: | 0.0987 cps |
| Housing Coating: | Powder Coated | Lube Fitting Type: | HOUSING PLUGGED |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Maximum Speed (RPM): | 4360 rpm |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Housing Material: | Cast Iron |
| Bearing Type: | Standard Duty |
General Specifications
| UPC: | 793699754117 | Weight: | 7.53 LB |
| Packaged Length: | 6.50 IN | Packaged Width: | 3.13 IN |
| Packaged Height: | 6.50 IN | HTC: | 84833080 |

