Link-Belt FX3U2B08NK99 Flange Blocks Ball Bearings - FX3U2B08NK99
Part #:10430030
Catalog #:FX3U2B08NK99
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.13 in | Overall Height (in): | 1.25 in |
| Bore Diameter (in): | 0.5 in | Foot Height (in): | 0.5 in |
| Length Through Bore (in): | 1.098 in | Bolt Size (in): | 3/8 in |
| Overall Length (in): | 3.88 in | Bolt Spacing (in): | 3.0000 in |
Technical Specifications
| Housing Type: | Flange, Two Bolt | Misalignment Type: | Static Only |
| Pilot Configuration: | No Pilot | Outer Ring Land Profile: | Standard |
| Seal Type: | Single Lip Contact Seal | Housing Color: | Black |
| Housing Style: | Flange Block | Bore Shape: | Straight |
| Cage Material: | Molded fiber glass reinforced nylon | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Setscrew Torque (in-lbs): | 33-40 in/lbs |
| Ability to Relubricate: | No | Static Load Rating (lb): | 1,110 lb |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Shaft Locking Type: | Set Screw |
| Vibration Frequency Roller Spin: | 0.0293 cps | Max Operating Temperature (C): | 107 °C |
| Inner Ring Outside Diameter (in): | 0.941 in | Housing Material: | Cast Iron |
| Fixed vs. Expansion: | Fixed | Max Operating Temperature (F): | 225 °F |
| Size Code: | 203 | Vibration Frequency Fundamental Train: | 0.0062 cps |
| Lube Fill Percent: | 100% GREASE FILL | Cage Type: | Ball Riding Retainer |
| Lubricant: | MOBIL MOBILITH SHC100 | Lube Fitting Type: | HOUSING PLUGGED |
| End Cap Available: | No | Dynamic Load Rating (lb): | 2,360 lb |
| Housing Coating: | Powder Coated | Vibration Frequency Outer Ring Defect: | 0.0428 cps |
| Vibration Frequency Inner Ring Defect: | 0.0738 cps | Maximum Speed (RPM): | 12000 rpm |
| Bearing Type: | Standard Duty | Grease Fitting Thread Size: | 1/4-28 |
| Radial Clearance: | C3 STANDARD | Bearing Insert Material: | 52100 Bearing Steel |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Insert: | UG2B08NLK418A |
General Specifications
| UPC: | 793699753936 | Weight: | 0.97 LB |
| Packaged Length: | 4.44 IN | Packaged Width: | 3.06 IN |
| Packaged Height: | 1.50 IN | HTC: | 84833080 |

