Link-Belt FX3U2M35NC Flange Blocks Ball Bearings - FX3U2M35NC
Part #:10424139
Catalog #:FX3U2M35NC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.63 in | Length Through Bore (in): | 1.766 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (mm): | 35 mm |
| Overall Height to End Cap (in): | 2.36 in | Foot Height (in): | 0.63 in |
| Overall Length (in): | 6.13 in | Overall Height (in): | 1.922 in |
| Bolt Size (mm): | M12 mm | Bolt Spacing (in): | 5.125 in |
Technical Specifications
| Housing Style: | Flange Block | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Flange, Two Bolt | Pilot Configuration: | No Pilot |
| Misalignment Type: | Static Only | Cage Material: | Molded fiber glass reinforced nylon |
| Outer Ring Land Profile: | Standard | Housing Construction: | One Piece |
| Housing Color: | Black | Bore Shape: | Straight |
| Rolling Element: | Ball Bearing | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 165-185 in/lbs | Inner Ring Outside Diameter (in): | 1.847 in |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Lubricant: | Lithium Complex NLGI 2 Grease |
| Housing Coating: | Powder Coated | Bearing Type: | Standard Duty |
| Radial Clearance: | C3 STANDARD | Max Operating Temperature (C): | 107 °C |
| Max Operating Temperature (F): | 225 °F | Cage Type: | Ball Riding Retainer |
| Bearing Insert Material: | 52100 Bearing Steel | Insert: | UG2M35NL |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Size Code: | 207 |
| Housing Material: | Cast Iron | Vibration Frequency Roller Spin: | 0.0383 cps |
| Maximum Speed (RPM): | 6850 rpm | Fixed vs. Expansion: | Fixed |
| End Cap Available: | Yes | Vibration Frequency Fundamental Train: | 0.0067 cps |
| End Cap: | Y2236N | Static Load Rating (lb): | 3,440 lb |
| Dynamic Load Rating (lb): | 5,810 lb | Grease Fitting Thread Size: | 1/8 NPT |
| Shaft Locking Type: | Set Screw |
General Specifications
| UPC: | 662864356374 | Weight: | 2.90 LB |
| Packaged Length: | 4.69 IN | Packaged Width: | 7.94 IN |
| Packaged Height: | 2.44 IN | HTC: | 84833080 |

