Link-Belt FX3U2M40N Flange Blocks Ball Bearings - FX3U2M40N
Part #:10424140
Catalog #:FX3U2M40N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Length Through Bore (in): | 1.906 in | Bolt Size (in): | 1/2 in |
| Overall Length (in): | 6.78 in | Overall Height to End Cap (in): | 2.55 in |
| Overall Width (in): | 4.00 in | Overall Height (in): | 2.078 in |
| Bolt Size (mm): | M12 mm | Bore Diameter (mm): | 40 mm |
| Foot Height (in): | 0.63 in | Bolt Spacing (in): | 5.6363 in |
Technical Specifications
| Bore Shape: | Straight | Housing Color: | Black |
| Housing Style: | Flange Block | Rolling Element: | Ball Bearing |
| Housing Type: | Flange, Two Bolt | Misalignment Type: | Static Only |
| Pilot Configuration: | No Pilot | Outer Ring Land Profile: | Standard |
| Cage Material: | Molded fiber glass reinforced nylon | Housing Construction: | One Piece |
| Seal Type: | Single Lip Contact Seal | Setscrew Torque (in-lbs): | 165-185 in/lbs |
| Ability to Relubricate: | Yes | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Dynamic Load Rating (lb): | 7,330 lb |
| Bearing Type: | Standard Duty | Housing Material: | Cast Iron |
| End Cap Available: | Yes | Shaft Locking Type: | Set Screw |
| Fixed vs. Expansion: | Fixed | Vibration Frequency Roller Spin: | 0.0367 cps |
| Max Operating Temperature (C): | 107 °C | Vibration Frequency Inner Ring Defect: | 0.0912 cps |
| End Cap: | Y2256N | Radial Clearance: | C3 STANDARD |
| Lubricant: | Lithium Complex NLGI 2 Grease | Max Operating Temperature (F): | 225 °F |
| Housing Coating: | Powder Coated | Size Code: | 208 |
| Bearing Insert Material: | 52100 Bearing Steel | Maximum Speed (RPM): | 6000 rpm |
| Grease Fitting Thread Size: | 1/8 NPT | Vibration Frequency Outer Ring Defect: | 0.0588 cps |
| Insert: | UG2M40NL | Vibration Frequency Fundamental Train: | 0.0065 cps |
| Inner Ring Outside Diameter (in): | 2.083 in | Cage Type: | Ball Riding Retainer |
| Static Load Rating (lb): | 4,460 lb |
General Specifications
| UPC: | 662327669669 | Weight: | 4.00 LB |
| Packaged Length: | 5.31 IN | Packaged Width: | 5.31 IN |
| Packaged Height: | 2.19 IN | HTC: | 84833080 |

