Link-Belt FX3Y215N Flange Blocks Ball Bearings - FX3Y215N
Part #:10413693
Catalog #:FX3Y215N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 1.817 in | Overall Length (in): | 4.89 in |
| Bolt Size (in): | 7/16 in | Length Through Bore (in): | 1.75 in |
| Foot Height (in): | 0.59 in | Bore Diameter (in): | 0.9375 in |
| Overall Width (in): | 2.69 in | Bolt Spacing (in): | 3.8891 in |
Technical Specifications
| Seal Type: | Single Lip Contact Seal | Rolling Element: | Ball Bearing |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Housing Construction: | One Piece | Cage Material: | Molded fiber glass reinforced nylon |
| Misalignment Type: | Static Only | Pilot Configuration: | No Pilot |
| Bore Shape: | Straight | Housing Type: | Flange, Two Bolt |
| Housing Style: | Flange Block | Locking Collar Outside Diameter (in): | 1.44 in |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 87-92 in/lbs |
| Housing Coating: | Powder Coated | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Cage Type: | Ball Riding Retainer | Insert: | YG215NL |
| End Cap Available: | Yes | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Inner Ring Outside Diameter (in): | 1.313 in | Bearing Type: | Standard Duty |
| Shaft Locking Type: | Eccentric | Maximum Speed (RPM): | 9600 rpm |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Radial Clearance: | C3 STANDARD |
| Lubricant: | Lithium Complex NLGI 2 Grease | Fixed vs. Expansion: | Fixed |
| Vibration Frequency Roller Spin: | 0.0387 cps | End Cap: | Y2166N |
| Static Load Rating (lb): | 1,760 lb | Bearing Insert Material: | 52100 Bearing Steel |
| Housing Material: | Cast Iron | Max Operating Temperature (C): | 107 °C |
| Dynamic Load Rating (lb): | 3,150 lb | Max Operating Temperature (F): | 225 °F |
| Locking Device Kit: | W2155S | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Grease Fitting Thread Size: | 1/8 NPT |
| Size Code: | 205 |
General Specifications
| UPC: | 662327035044 | Weight: | 1.80 LB |
| Packaged Length: | 5.63 IN | Packaged Width: | 3.19 IN |
| Packaged Height: | 1.81 IN | HTC: | 84833080 |

