Link-Belt FX3Y220H Flange Blocks Ball Bearings - FX3Y220H
Part #:10433484
Catalog #:FX3Y220H
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.63 in | Bore Diameter (in): | 1.25 in |
| Overall Height (in): | 2.078 in | Length Through Bore (in): | 2.02 in |
| Foot Height (in): | 0.63 in | Overall Height to End Cap (in): | 2.36 in |
| Bolt Size (in): | 1/2 in | Overall Length (in): | 6.13 in |
| Bolt Spacing (in): | 5.125 in |
Technical Specifications
| Pilot Configuration: | No Pilot | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Housing Construction: | One Piece |
| Cage Material: | Molded fiber glass reinforced nylon | Bore Shape: | Straight |
| Housing Style: | Flange Block | Rolling Element: | Ball Bearing |
| Housing Type: | Flange, Two Bolt | Housing Color: | Black |
| Seal Type: | Labryinth Seal | Ability to Relubricate: | Yes |
| Locking Collar Outside Diameter (in): | 2.19 in | Setscrew Torque (in-lbs): | 290-325 in/lbs |
| Max Operating Temperature (C): | 107 °C | Max Operating Temperature (F): | 225 °F |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Cage Type: | Ball Riding Retainer |
| Fixed vs. Expansion: | Fixed | Housing Coating: | Powder Coated |
| Shaft Locking Type: | Eccentric | Maximum Speed (RPM): | 6850 rpm |
| Insert: | YG220HL | Radial Clearance: | C3 STANDARD |
| End Cap: | Y2236N | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Bearing Type: | Standard Duty | Vibration Frequency Roller Spin: | 0.0383 cps |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Static Load Rating (lb): | 3,440 lb |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Size Code: | 207 |
| End Cap Available: | Yes | Grease Fitting Thread Size: | 1/8 NPT |
| Lubricant: | Lithium Complex NLGI 2 Grease | Inner Ring Outside Diameter (in): | 1.847 in |
| Dynamic Load Rating (lb): | 5,810 lb | Locking Device Kit: | W2205S |
| Bearing Insert Material: | 52100 Bearing Steel | Housing Material: | Cast Iron |
| Bearing Brand: | LINK-BELT 200 SERIES BALL |
General Specifications
| UPC: | 793699306637 | Weight: | 3.29 LB |
| Packaged Length: | 6.88 IN | Packaged Width: | 4.06 IN |
| Packaged Height: | 2.13 IN | HTC: | 84833080 |

