Link-Belt FX3Y223E3K6 Flange Blocks Ball Bearings - FX3Y223E3K6
Part #:10436500
Catalog #:FX3Y223E3K6
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Length Through Bore (in): | 2.02 in | Overall Length (in): | 6.13 in |
| Overall Height (in): | 2.078 in | Bore Diameter (in): | 1.4375 in |
| Bolt Size (in): | 1/2 in | Overall Width (in): | 3.63 in |
| Foot Height (in): | 0.63 in | Overall Height to End Cap (in): | 2.36 in |
| Bolt Spacing (in): | 5.125 in |
Technical Specifications
| Outer Ring Land Profile: | Standard | Housing Type: | Flange, Two Bolt |
| Seal Type: | Multi-Lip Contact Seal | Misalignment Type: | Static Only |
| Rolling Element: | Ball Bearing | Housing Construction: | One Piece |
| Housing Color: | Black | Housing Style: | Flange Block |
| Pilot Configuration: | No Pilot | Bore Shape: | Straight |
| Cage Material: | Molded fiber glass reinforced nylon | Ability to Relubricate: | No |
| Locking Collar Outside Diameter (in): | 2.19 in | Setscrew Torque (in-lbs): | 290-325 in/lbs |
| Grease Fitting Thread Size: | 1/8 NPT | Max Operating Temperature (F): | 225 °F |
| Dynamic Load Rating (lb): | 5,810 lb | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Vibration Frequency Roller Spin: | 0.0383 cps | Size Code: | 207 |
| Maximum Speed (RPM): | 700 rpm | Inner Ring Outside Diameter (in): | 1.847 in |
| Bearing Insert Material: | 52100 Bearing Steel | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Lubricant: | Lithium Complex NLGI 2 Grease | Max Operating Temperature (C): | 107 °C |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Locking Device Kit: | W2235S | Bearing Type: | Standard Duty |
| End Cap Available: | Yes | Static Load Rating (lb): | 3,440 lb |
| Fixed vs. Expansion: | Fixed | Radial Clearance: | C3 STANDARD |
| Insert: | YG223E3LK4 | Shaft Locking Type: | Eccentric |
| Lube Fill Percent: | 100% GREASE FILL | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Housing Material: | Cast Iron | End Cap: | Y2236N |
| Cage Type: | Ball Riding Retainer | Housing Coating: | Powder Coated |
| Lube Fitting Type: | HOUSING PLUGGED |
General Specifications
| UPC: | 793699703771 | Weight: | 3.32 LB |
| Packaged Length: | 6.88 IN | Packaged Width: | 4.06 IN |
| Packaged Height: | 2.13 IN | HTC: | 84833080 |

