Link-Belt FX3Y223NCTD Flange Blocks Ball Bearings - FX3Y223NCTD
Part #:10442550
Catalog #:FX3Y223NCTD
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Foot Height (in): | 0.63 in | Overall Width (in): | 3.63 in |
| Overall Length (in): | 6.13 in | Overall Height (in): | 2.078 in |
| Bore Diameter (in): | 1.4375 in | Bolt Size (in): | 1/2 in |
| Length Through Bore (in): | 2.02 in | Overall Height to End Cap (in): | 2.36 in |
| Bolt Spacing (in): | 5.125 in |
Technical Specifications
| Cage Material: | Molded fiber glass reinforced nylon | Housing Construction: | One Piece |
| Seal Type: | Single Lip Contact Seal | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Pilot Configuration: | No Pilot |
| Housing Style: | Flange Block | Misalignment Type: | Static Only |
| Housing Type: | Flange, Two Bolt | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Ability to Relubricate: | Yes |
| Locking Collar Outside Diameter (in): | 2.19 in | Setscrew Torque (in-lbs): | 290-325 in/lbs |
| Static Load Rating (lb): | 3,440 lb | End Cap Available: | Yes |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Lube Fitting Type: | 90 DEG LUBE FITTING |
| Cage Type: | Ball Riding Retainer | Size Code: | 207 |
| Grease Fitting Thread Size: | 1/8 NPT | Insert: | YG223NL |
| Vibration Frequency Roller Spin: | 0.0383 cps | End Cap: | Y2236N |
| Radial Clearance: | C3 STANDARD | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Inner Ring Outside Diameter (in): | 1.847 in |
| Housing Material: | Cast Iron | Bearing Insert Material: | 52100 Bearing Steel |
| Lubricant: | Lithium Complex NLGI 2 Grease | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Max Operating Temperature (C): | 107 °C | Dynamic Load Rating (lb): | 5,810 lb |
| Shaft Locking Type: | Eccentric | Housing Coating: | Powder Coated |
| Fixed vs. Expansion: | Fixed | Bearing Type: | Standard Duty |
| Locking Device Kit: | W2235S | Max Operating Temperature (F): | 225 °F |
| Maximum Speed (RPM): | 6850 rpm | Bearing Brand: | LINK-BELT 200 SERIES BALL |
General Specifications
| UPC: | 793699359633 | Weight: | 3.23 LB |
| Packaged Length: | 4.69 IN | Packaged Width: | 7.94 IN |
| Packaged Height: | 2.44 IN | HTC: | 84833080 |

