Link-Belt FX3Y223NCTDK4 Flange Blocks Ball Bearings - FX3Y223NCTDK4
Part #:10427132
Catalog #:FX3Y223NCTDK4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Foot Height (in): | 0.63 in | Overall Width (in): | 3.63 in |
| Bolt Size (in): | 1/2 in | Length Through Bore (in): | 2.02 in |
| Bore Diameter (in): | 1.4375 in | Overall Height (in): | 2.078 in |
| Overall Height to End Cap (in): | 2.36 in | Overall Length (in): | 6.13 in |
| Bolt Spacing (in): | 5.125 in |
Technical Specifications
| Housing Type: | Flange, Two Bolt | Housing Color: | Black |
| Rolling Element: | Ball Bearing | Cage Material: | Molded fiber glass reinforced nylon |
| Outer Ring Land Profile: | Standard | Seal Type: | Single Lip Contact Seal |
| Misalignment Type: | Static Only | Housing Style: | Flange Block |
| Housing Construction: | One Piece | Pilot Configuration: | No Pilot |
| Bore Shape: | Straight | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 165-185 in/lbs | Locking Collar Outside Diameter (in): | 2.19 in |
| Bearing Type: | Standard Duty | Vibration Frequency Roller Spin: | 0.0383 cps |
| Static Load Rating (lb): | 3,440 lb | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Max Operating Temperature (F): | 225 °F | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Radial Clearance: | C3 STANDARD | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Size Code: | 207 | Lube Fitting Type: | 90 DEG LUBE FITTING |
| Shaft Locking Type: | Eccentric | End Cap: | Y2236N |
| Maximum Speed (RPM): | 6850 rpm | Housing Material: | Cast Iron |
| Dynamic Load Rating (lb): | 5,810 lb | Grease Fitting Thread Size: | 1/8 NPT |
| Cage Type: | Ball Riding Retainer | Fixed vs. Expansion: | Fixed |
| Lube Fill Percent: | 100% GREASE FILL | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| End Cap Available: | Yes | Lubricant: | Lithium Complex NLGI 2 Grease |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Max Operating Temperature (C): | 107 °C |
| Inner Ring Outside Diameter (in): | 1.847 in | Bearing Insert Material: | 52100 Bearing Steel |
| Locking Device Kit: | W2235S | Insert: | YG223NLK4 |
| Housing Coating: | Powder Coated |
General Specifications
| UPC: | 793699332421 | Weight: | 3.23 LB |
| Packaged Length: | 4.69 IN | Packaged Width: | 7.94 IN |
| Packaged Height: | 2.44 IN | HTC: | 84833080 |

