Link-Belt FX3Y223NK13 Flange Blocks Ball Bearings - FX3Y223NK13
Part #:10418272
Catalog #:FX3Y223NK13
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 6.13 in | Length Through Bore (in): | 2.02 in |
| Overall Height to End Cap (in): | 2.36 in | Foot Height (in): | 0.63 in |
| Bore Diameter (in): | 1.4375 in | Overall Height (in): | 2.078 in |
| Overall Width (in): | 3.63 in | Bolt Size (in): | 1/2 in |
| Bolt Spacing (in): | 5.125 in |
Technical Specifications
| Cage Material: | Molded fiber glass reinforced nylon | Housing Color: | Black |
| Housing Type: | Flange, Two Bolt | Bore Shape: | Straight |
| Misalignment Type: | Static Only | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Housing Style: | Flange Block |
| Seal Type: | Single Lip Contact Seal | Rolling Element: | Ball Bearing |
| Pilot Configuration: | No Pilot | Locking Collar Outside Diameter (in): | 2.19 in |
| Ability to Relubricate: | No | Setscrew Torque (in-lbs): | 290-325 in/lbs |
| Static Load Rating (lb): | 3,440 lb | End Cap: | Y2236N |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Max Operating Temperature (F): | 225 °F |
| Vibration Frequency Roller Spin: | 0.0383 cps | Bearing Type: | Standard Duty |
| Locking Device Kit: | W2235S | Max Operating Temperature (C): | 107 °C |
| Maximum Speed (RPM): | 6850 rpm | Radial Clearance: | C3 STANDARD |
| Fixed vs. Expansion: | Fixed | Size Code: | 207 |
| Lube Fitting Type: | HOUSING PLUGGED | Bearing Insert Material: | 52100 Bearing Steel |
| Dynamic Load Rating (lb): | 5,810 lb | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Lubricant: | Lithium Complex NLGI 2 Grease | End Cap Available: | Yes |
| Cage Type: | Ball Riding Retainer | Grease Fitting Thread Size: | 1/8 NPT |
| Shaft Locking Type: | Eccentric | Housing Coating: | Powder Coated |
| Housing Material: | Cast Iron | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Insert: | YG223NL |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Inner Ring Outside Diameter (in): | 1.847 in |
General Specifications
| UPC: | 793699704365 | Weight: | 3.14 LB |
| Packaged Length: | 6.88 IN | Packaged Width: | 4.06 IN |
| Packaged Height: | 2.13 IN | HTC: | 84833080 |

