Link-Belt FX3Y224H Flange Blocks Ball Bearings - FX3Y224H
Part #:10413694
Catalog #:FX3Y224H
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 4.00 in | Bore Diameter (in): | 1.5 in |
| Overall Height to End Cap (in): | 2.55 in | Overall Length (in): | 6.78 in |
| Bolt Size (in): | 1/2 in | Foot Height (in): | 0.63 in |
| Length Through Bore (in): | 2.22 in | Overall Height (in): | 2.28 in |
| Bolt Spacing (in): | 5.6363 in |
Technical Specifications
| Housing Style: | Flange Block | Housing Type: | Flange, Two Bolt |
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Housing Color: | Black | Pilot Configuration: | No Pilot |
| Housing Construction: | One Piece | Seal Type: | Labryinth Seal |
| Cage Material: | Molded fiber glass reinforced nylon | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Locking Collar Outside Diameter (in): | 2.38 in |
| Setscrew Torque (in-lbs): | 290-325 in/lbs | Ability to Relubricate: | Yes |
| Vibration Frequency Fundamental Train: | 0.0065 cps | End Cap Available: | Yes |
| Vibration Frequency Roller Spin: | 0.0367 cps | Maximum Speed (RPM): | 6000 rpm |
| Inner Ring Outside Diameter (in): | 2.083 in | Lubricant: | Lithium Complex NLGI 2 Grease |
| Fixed vs. Expansion: | Fixed | Insert: | YG224HL |
| End Cap: | Y2256N | Vibration Frequency Inner Ring Defect: | 0.0912 cps |
| Static Load Rating (lb): | 4,460 lb | Bearing Insert Material: | 52100 Bearing Steel |
| Cage Type: | Ball Riding Retainer | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Bearing Type: | Standard Duty | Housing Coating: | Powder Coated |
| Locking Device Kit: | W2245S | Dynamic Load Rating (lb): | 7,330 lb |
| Max Operating Temperature (F): | 225 °F | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Shaft Locking Type: | Eccentric | Radial Clearance: | C3 STANDARD |
| Housing Material: | Cast Iron | Vibration Frequency Outer Ring Defect: | 0.0588 cps |
| Size Code: | 208 | Grease Fitting Thread Size: | 1/8 NPT |
| Max Operating Temperature (C): | 107 °C |
General Specifications
| UPC: | 793699676051 | Weight: | 4.30 LB |
| Packaged Length: | 5.75 IN | Packaged Width: | 5.75 IN |
| Packaged Height: | 2.25 IN | HTC: | 84833080 |

