Link-Belt FX3Y227NCZ42 Flange Blocks Ball Bearings - FX3Y227NCZ42
Part #:10407667
Catalog #:FX3Y227NCZ42
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 2.281 in | Foot Height (in): | 0.63 in |
| Overall Length (in): | 7.09 in | Bore Diameter (in): | 1.6875 in |
| Length Through Bore (in): | 2.22 in | Bolt Size (in): | 1/2 in |
| Overall Width (in): | 4.38 in | Overall Height to End Cap (in): | 2.56 in |
| Bolt Spacing (in): | 5.8438 in |
Technical Specifications
| Housing Color: | Black | Rolling Element: | Ball Bearing |
| Outer Ring Land Profile: | Standard | Housing Style: | Flange Block |
| Housing Construction: | One Piece | Seal Type: | Single Lip Contact Seal |
| Housing Type: | Flange, Two Bolt | Bore Shape: | Straight |
| Pilot Configuration: | No Pilot | Cage Material: | Molded fiber glass reinforced nylon |
| Misalignment Type: | Static Only | Setscrew Torque (in-lbs): | 290-325 in/lbs |
| Ability to Relubricate: | No | Locking Collar Outside Diameter (in): | 2.50 in |
| Fixed vs. Expansion: | Fixed | Radial Clearance: | C3 STANDARD |
| Cage Type: | Ball Riding Retainer | End Cap: | Y2286N |
| Vibration Frequency Fundamental Train: | 0.0065 cps | Size Code: | 209 |
| Vibration Frequency Roller Spin: | 0.0377 cps | Bearing Type: | Standard Duty |
| Grease Fitting Thread Size: | 1/8 NPT | Max Operating Temperature (C): | 107 °C |
| Locking Device Kit: | W2275S | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Vibration Frequency Inner Ring Defect: | 0.0908 cps | Max Operating Temperature (F): | 225 °F |
| Bearing Insert Material: | 52100 Bearing Steel | Vibration Frequency Outer Ring Defect: | 0.0592 cps |
| Shaft Locking Type: | Eccentric | Insert: | YG227NLZ42 |
| Housing Material: | Cast Iron | Housing Coating: | Powder Coated |
| Lube Fill Percent: | 100% GREASE FILL | Static Load Rating (lb): | 4,590 lb |
| Inner Ring Outside Diameter (in): | 2.281 in | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Dynamic Load Rating (lb): | 7,370 lb | Maximum Speed (RPM): | 5330 rpm |
| End Cap Available: | Yes | Lubricant: | Lithium Complex NLGI 2 Grease |
| Lube Fitting Type: | HOUSING PLUGGED |
General Specifications
| UPC: | 793699374094 | Weight: | 4.80 LB |
| Packaged Length: | 4.69 IN | Packaged Width: | 7.94 IN |
| Packaged Height: | 2.44 IN | HTC: | 84833080 |

