Link-Belt FX3Y231NC1Z42 Flange Blocks Ball Bearings - FX3Y231NC1Z42
Part #:10427135
Catalog #:FX3Y231NC1Z42
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 4.56 in | Foot Height (in): | 0.75 in |
| Overall Height (in): | 2.63 in | Bolt Size (in): | 9/16 in |
| Length Through Bore (in): | 2.47 in | Overall Length (in): | 7.44 in |
| Overall Height to End Cap (in): | 2.89 in | Bore Diameter (in): | 1.9375 in |
| Bolt Spacing (in): | 6.1875 in |
Technical Specifications
| Housing Style: | Flange Block | Pilot Configuration: | No Pilot |
| Cage Material: | Molded fiber glass reinforced nylon | Bore Shape: | Straight |
| Housing Construction: | One Piece | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Seal Type: | Single Lip Contact Seal |
| Misalignment Type: | Static Only | Rolling Element: | Ball Bearing |
| Housing Type: | Flange, Two Bolt | Setscrew Torque (in-lbs): | 290-325 in/lbs |
| Locking Collar Outside Diameter (in): | 2.75 in | Ability to Relubricate: | No |
| Vibration Frequency Outer Ring Defect: | 0.0682 cps | Bearing Insert Material: | 52100 Bearing Steel |
| Inner Ring Outside Diameter (in): | 2.475 in | Housing Coating: | Powder Coated |
| Lube Fitting Type: | HOUSING PLUGGED | Static Load Rating (lb): | 5,220 lb |
| Radial Clearance: | C3 STANDARD | Grease Fitting Thread Size: | 1/8 NPT |
| Size Code: | 210 | Lube Fill Percent: | 100% GREASE FILL |
| Cage Type: | Ball Riding Retainer | Vibration Frequency Roller Spin: | 0.0445 cps |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Locking Device Kit: | W2315S |
| Max Operating Temperature (F): | 225 °F | Vibration Frequency Inner Ring Defect: | 0.0985 cps |
| Insert: | YG231NLK6 | Shaft Locking Type: | Eccentric |
| Max Operating Temperature (C): | 107 °C | Dynamic Load Rating (lb): | 7,920 lb |
| Fixed vs. Expansion: | Fixed | Lubricant: | Lithium Complex NLGI 2 Grease |
| End Cap: | Y2316N | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| End Cap Available: | Yes | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Bearing Type: | Standard Duty | Housing Material: | Cast Iron |
| Maximum Speed (RPM): | 4800 rpm |
General Specifications
| UPC: | 793699299786 | Weight: | 6.14 LB |
| Packaged Length: | 6.50 IN | Packaged Width: | 2.63 IN |
| Packaged Height: | 6.50 IN | HTC: | 84833080 |

