Link-Belt FXRUG210JHK75 Flange Blocks Ball Bearings - FXRUG210JHK75
Part #:10410689
Catalog #:FXRUG210JHK75
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 1.098 in | Overall Width (in): | 2.19 in |
| Overall Length (in): | 3.19 in | Foot Height (in): | 0.38 in |
| Bolt Size (in): | 3/8 in | Length Through Bore (in): | 1.098 in |
| Bore Diameter (in): | 0.625 in | Bolt Spacing (in): | 2.5 in |
Technical Specifications
| Housing Style: | Flange Block | Pilot Configuration: | No Pilot |
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Outer Ring Land Profile: | Standard | Housing Type: | Flange, Two Bolt |
| Seal Type: | Labryinth Seal | Misalignment Type: | Static Only |
| Housing Color: | Silver | Housing Construction: | One Piece |
| Cage Material: | Steel | Setscrew Torque (in-lbs): | 33-40 in/lbs |
| Ability to Relubricate: | Yes | Fixed vs. Expansion: | Fixed |
| Radial Clearance: | C3 STANDARD | Bearing Type: | Standard Duty |
| Vibration Frequency Inner Ring Defect: | 0.0738 cps | Dynamic Load Rating (lb): | 2,360 lb |
| Housing Material: | Ductile Iron | Bearing Insert Material: | 52100 Bearing Steel |
| End Cap Available: | No | Max Operating Temperature (C): | 107 °C |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Vibration Frequency Fundamental Train: | 0.0062 cps |
| Vibration Frequency Roller Spin: | 0.0293 cps | Insert: | UG210JHL |
| Lubricant: | Lithium Complex NLGI 2 Grease | Vibration Frequency Outer Ring Defect: | 0.0428 cps |
| Cage Type: | Ball Riding Retainer | Grease Fitting Thread Size: | 10-32 |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Shaft Locking Type: | Set Screw |
| Inner Ring Outside Diameter (in): | 0.941 in | Max Operating Temperature (F): | 225 °F |
| Static Load Rating (lb): | 1,110 lb | Size Code: | 203 |
| Maximum Speed (RPM): | 12000 rpm | Housing Coating: | Nickel Plated |
General Specifications
| UPC: | 793699335767 | Weight: | 0.55 LB |
| Packaged Length: | 3.00 IN | Packaged Width: | 3.00 IN |
| Packaged Height: | 2.00 IN | HTC: | 84833080 |

