Link-Belt FXRUG212N Flange Blocks Ball Bearings - FXRUG212N
Part #:10421235
Catalog #:FXRUG212N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 1.281 in | Length Through Bore (in): | 1.281 in |
| Foot Height (in): | 0.42 in | Bore Diameter (in): | 0.75 in |
| Overall Length (in): | 3.56 in | Bolt Size (in): | 5/16 in |
| Overall Width (in): | 2.46 in | Bolt Spacing (in): | 2.8130 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Pilot Configuration: | No Pilot |
| Seal Type: | Single Lip Contact Seal | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Housing Construction: | One Piece |
| Housing Type: | Flange, Two Bolt | Bore Shape: | Straight |
| Housing Style: | Flange Block | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 87-92 in/lbs | Pilot Depth (in): | 0.36 in |
| Housing Coating: | Powder Coated | Bearing Type: | Standard Duty |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Max Operating Temperature (C): | 107 °C |
| Max Operating Temperature (F): | 225 °F | End Cap Available: | No |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Shaft Locking Type: | Set Screw |
| Vibration Frequency Fundamental Train: | 0.0063 cps | Fixed vs. Expansion: | Fixed |
| Lubricant: | Lithium Complex NLGI 2 Grease | Static Load Rating (lb): | 1,480 lb |
| Insert: | UG212NL | Radial Clearance: | C3 STANDARD |
| Dynamic Load Rating (lb): | 2,870 lb | Grease Fitting Thread Size: | 10-32 |
| Vibration Frequency Roller Spin: | 0.0332 cps | Bearing Insert Material: | 52100 Bearing Steel |
| Maximum Speed (RPM): | 10000 rpm | Size Code: | 204 |
| Vibration Frequency Outer Ring Defect: | 0.0508 cps | Cage Type: | Ball Riding Retainer |
| Inner Ring Outside Diameter (in): | 1.121 in | Housing Material: | Ductile Iron |
| Vibration Frequency Inner Ring Defect: | 0.0825 cps |
General Specifications
| UPC: | 662327032883 | Weight: | 0.80 LB |

