Link-Belt FXRUG216JHK75 Flange Blocks Ball Bearings - FXRUG216JHK75
Part #:10412894
Catalog #:FXRUG216JHK75
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Foot Height (in): | 0.42 in | Overall Length (in): | 3.75 in |
| Bore Diameter (in): | 1 in | Overall Width (in): | 2.72 in |
| Bolt Size (in): | 5/16 in | Overall Height (in): | 1.363 in |
| Length Through Bore (in): | 1.363 in | Bolt Spacing (in): | 3 in |
Technical Specifications
| Bore Shape: | Straight | Misalignment Type: | Static Only |
| Seal Type: | Labryinth Seal | Rolling Element: | Ball Bearing |
| Pilot Configuration: | No Pilot | Housing Construction: | One Piece |
| Housing Style: | Flange Block | Cage Material: | Steel |
| Housing Type: | Flange, Two Bolt | Outer Ring Land Profile: | Standard |
| Housing Color: | Silver | Pilot Depth (in): | 0.36 in |
| Setscrew Torque (in-lbs): | 87-92 in/lbs | Ability to Relubricate: | Yes |
| Dynamic Load Rating (lb): | 3,150 lb | Max Operating Temperature (C): | 107 °C |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Radial Clearance: | C3 STANDARD |
| Static Load Rating (lb): | 1,760 lb | Maximum Speed (RPM): | 9600 rpm |
| Housing Material: | Ductile Iron | Shaft Locking Type: | Set Screw |
| Grease Fitting Thread Size: | 1/4-28 | Lubricant: | Lithium Complex NLGI 2 Grease |
| Insert: | UG216JHL | Housing Coating: | Nickel Plated |
| Vibration Frequency Roller Spin: | 0.0387 cps | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Bearing Insert Material: | 52100 Bearing Steel |
| Max Operating Temperature (F): | 225 °F | Fixed vs. Expansion: | Fixed |
| Cage Type: | Ball Riding Retainer | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Bearing Type: | Standard Duty | End Cap Available: | No |
| Inner Ring Outside Diameter (in): | 1.313 in | Size Code: | 205 |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps |
General Specifications
| UPC: | 662327987084 | Weight: | 0.83 LB |
| Packaged Length: | 3.69 IN | Packaged Width: | 3.69 IN |
| Packaged Height: | 2.13 IN | HTC: | 84833080 |

