Link-Belt FXRW212E Flange Blocks Ball Bearings - FXRW212E
Part #:10433489
Catalog #:FXRW212E
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 3.56 in | Length Through Bore (in): | 1.22 in |
| Foot Height (in): | 0.42 in | Bore Diameter (in): | 0.75 in |
| Overall Height (in): | 1.281 in | Bolt Size (in): | 5/16 in |
| Overall Width (in): | 2.46 in | Bolt Spacing (in): | 2.8130 in |
Technical Specifications
| Cage Material: | Molded fiber glass reinforced nylon | Housing Style: | Flange Block |
| Housing Type: | Flange, Two Bolt | Seal Type: | Single Lip Contact Seal |
| Bore Shape: | Straight | Outer Ring Land Profile: | Standard |
| Housing Construction: | One Piece | Rolling Element: | Ball Bearing |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Pilot Configuration: | No Pilot | Ability to Relubricate: | No |
| Pilot Depth (in): | 0.36 in | Setscrew Torque (in-lbs): | 87-92 in/lbs |
| Locking Collar Outside Diameter (in): | 1.26 in | Housing Material: | Ductile Iron |
| Radial Clearance: | C3 STANDARD | Bearing Insert Material: | 52100 Bearing Steel |
| Bearing Type: | Intermediate Duty | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Cage Type: | Ball Riding Retainer | Maximum Speed (RPM): | 7500 rpm |
| Locking Device Kit: | W2125S | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Vibration Frequency Outer Ring Defect: | 0.0508 cps | Fixed vs. Expansion: | Fixed |
| Inner Ring Outside Diameter (in): | 1.121 in | Dynamic Load Rating (lb): | 2,870 lb |
| Vibration Frequency Inner Ring Defect: | 0.0825 cps | Size Code: | 204 |
| Insert: | WG212EL | Lubricant: | Lithium Complex NLGI 2 Grease |
| Vibration Frequency Roller Spin: | 0.0332 cps | Vibration Frequency Fundamental Train: | 0.0063 cps |
| End Cap Available: | No | Max Operating Temperature (C): | 107 °C |
| Static Load Rating (lb): | 1,480 lb | Housing Coating: | Powder Coated |
| Shaft Locking Type: | Eccentric | Max Operating Temperature (F): | 225 °F |
General Specifications
| UPC: | 793699332292 | Weight: | 0.74 LB |
| Packaged Length: | 3.00 IN | Packaged Width: | 3.00 IN |
| Packaged Height: | 2.00 IN | HTC: | 84833080 |

